Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

34104A Low Thermal Input Connector

Sold By:

Starting From US$ 124

Typical Configuration  

Typical Configuration

34104A Low-thermal input connector for 34420A

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Wire: #22 to #28 AWG recommended
  • Termination: 34420A mating connector

Description

The Keysight 34104A is a low-thermal input connector that mates with the 34420A. It allows a user to design custom input connections.

The Keysight 34104A is only compatible with the 34420A.