Get a convenient and reliable short; ships only with the 34420A Micro Ohm Meter

HIGHLIGHTS

The Keysight 34103A is a low-thermal shorting plug for the34420A. It provides a convenient and reliable short. It ships with the 34420A.

The Keysight 34103A is only compatible with the 34420A.

  • Termination: 34420A mating connector
 

Amplie as Capacidades

Want help or have questions?