Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

34103A Low Thermal Shorting Plug

Sold By:

Starting From US$ 162

Typical Configuration  

Typical Configuration

34103A Low-thermal shorting plug for 34420A

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

The Keysight 34103A is a low-thermal shorting plug for the34420A. It provides a convenient and reliable short. It ships with the 34420A.

The Keysight 34103A is only compatible with the 34420A.

  • Termination: 34420A mating connector