Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

34102A Low Thermal Input Cable

Sold By:

Starting From US$ 204

Typical Configuration  

Typical Configuration

34102A Low-thermal 1.2 meter 4-cond. shielded input cable for 34420A

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Length: 1.2 meters (48 inches)
  • Termination: copper spade lugs/34420A mating connector

Description

The Keysight 34102A is a low-thermal input cable for the 34420A. It consists of a custom mating connector attached to a 1.2 m shielded 4-conductor cable terminated in copper spade lugs. It ships with the 34420A.

The Keysight 34102A is only compatible with the Keysight 34420A.