Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16451B Dielectric Test Fixture

Sold By:

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Frequency:
≤ 30 MHz

Measurement parameters:
capacitance (C), dissipation factor (D), and dielectric constant (εr', εr'')

Material-under-test size:
thickness: ≤ 10 mm
diameter: 10 to 56 mm

Description

The 16451B is used to evaluate the dielectric constant of solid dielectric materials accurately, and complies with ASTM D150. The 16451B employs the parallel plate method, which sandwiches the material between two electrodes to form a capacitor. An LCR meter or an impedance analyzer is then used to measure the capacitance created from the fixture.