- Home
- Products and Services
- Accessories
- Test Fixtures and Test Sets
- 16034E Test Fixture (SMD Components)
16034E Test Fixture (SMD Components)
Perform impedance evaluation on a minimum SMD size of 1.6(L) x 0.8(W) [mm]
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Perform impedance evaluation on a minimum SMD size of 1.6(L) x 0.8(W) [mm]
HIGHLIGHTS
- Measurement instruments: 4192A, 4194A (impedance mode), 4263B, 4278A, 4279A, 4284A, 4285A, 4294A, E4980A
- Frequency: DC to 40 MHz
- DC bias: +/- 40 V peak max (AC+DC)
- Operating temperature: 0 to 55 oC
- Terminal connection: BNC, 4 terminal-pair
- Dimensions (approx.): 128(W) x 60(H) x 71(D) mm
- SMD Test Fixture Selection Table
The 16034E test fixture is designed for impedance evaluations of SMD components. The minimum SMD size that this fixture is adapted to evaluate is 1.6(L) x 0.8(W) mm.
Learn more about Keysight LCR Meter & Impedance Measurement Product Accessories
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility