Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

15116A Pulse Inverter (Discontinued--Support Information Only)

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Description

The Keysight 15116A is designed for fast rise time pulses with up to 500ns width. The Inverter converts incoming pulses to pulses of opposite polarity. Input pulses may be either positive or negative and either of the connectors may be used as an input the other serving as an output.

The Inverter is fitted with BNC connectors, one male, one female.

See the PDF data sheet for more information.

  • 50 ohm pulse transformer, 5% droop (500) ns pulse), 0.3dB insertion loss, 0.75 W