Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

15104A Pulse Adder/Splitter (Discontinued--Support Information Only)

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • 50 ohm delta network, rise time 150 ps, 6dB insertion loss, 2W

Description

The Keysight 15104A pulse adder/splitter can be used to combine the outputs of two generators, or by using two or more adders, the outputs of three or more generators. Adders can also be used as splitters when it is desired to drive two or more loads from a single source. Any one (or two) of three BNC connectors can be used as inputs, the remaining two (or one) serving as outputs.

The Adder/Splitter is fitted with BNC connectors, one male, two female.

See the PDF data sheet for more information.

  • 50 ohm delta network, rise time 150 ps, 6dB insertion loss, 2W