Here’s the page we think you wanted. See search results instead:


Contact an Expert

10470A 3.3 Volt LVPECL Clock Pod -- uses the 10498A Lead Set

Sold By:

Starting From US$ 339

Typical Configuration  

Typical Configuration

10470A Clock pod, 3.3 volt LVPECL

  • R-51B-001-C Return to Keysight Warranty - 1 year


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.

Clock Pod Configuration

  • Logic level support: ­3.3V LVPECL
  • Recommended lead set: Keysight 10498A
  • Order at least one clock pod for each pattern generator module used as a master or each 1682xA portable logic analyzer
  • Design in a dedicated header for pod connection or order one 8-channel lead set for each pod

Clock Output

  • Clock output type: 100LVEL90 (3.3 V) with 215 ohm pulldown to ground and 42 ohm in series
  • Clock output rate: 300 MHz maximum
  • Clock out delay: 11ns maximum in 9 steps

Clock Input

  • Clock input type: 100LVEL91 LVPECL (3.3 V), no termination
  • Clock input rate: DC to 300 MHz
  • Clock in to clock out: approximately 30 ns

Pattern Input

  • Pattern input type: 100LVEL91 LVPECL (3.3 V), no termination (no connect is logic 0)
  • Pattern in to recognition: approximately 15 ns + 1 clk period


Each Keysight Technologies 16720A pattern generator module needs one clock pod and up to four data pods. Each data pod provides eight output channels. With each order of this 3.3V LVPECL Clock Pod, order (1) 10498A Lead Set.

See product literature, "Keysight 1670G Series Benchtop Logic Analyzers."