Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

10462A 3-State TTL/CMOS Data Pod -- uses the 10474A Lead Set

Sold By:

Starting From US$ 363

Typical Configuration  

Typical Configuration

10462A Data pod, 3-state TTL/CMOS

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.

Data Pod Configuration

  • Logic level support: 3-state TTL/CMOS
  • Recommended lead set: Keysight 10474A
  • Order at least one data pod for every 8 output channels
  • Design in a dedicated header for pod connection or order one 8-channel lead set for each pod

Features

  • Maximum clock: 100 MHz
  • Skew: Typical less than 4 ns; worst case = 12 ns
  • 3-state enable: negative true, 100 k Ω to GND, enabled on no connect
  • Output type: 74ACT11244 with 100 Ω series; 10H125 on a non 3-state channel 7

Description

Each Keysight 1670G Series pattern generator (Option 004) needs one clock pod and up to four data pods. Each data pod provides eight output channels.

Order 1 to 4 sets where a set is (1) of these 8-Channel data pods + (1) 10474A lead set.

See product literature, "Keysight 1670G Series Benchtop Logic Analyzers."