Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

10461A TTL Data Pod - uses the 10474A Lead Set

Sold By:

Starting From US$ 363

Typical Configuration  

Typical Configuration

10461A Data pod, TTL

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.

Data Pod Configuration

  • Logic level support: 5 V TTL
  • Recommended lead set: Keysight 10474A
  • Order at least one data pod for every 8 output channels
  • Design in a dedicated header for pod connection or order one 8-channel lead set for each pod

Features

  • Maximum clock: 200 MHz
  • Skew: Typical less than 4 ns; worst case = 4 ns
  • Output type: 10H125 with 100 ohm series

Description

Each Keysight Technologies 1670G Series pattern generator (004) needs one clock pod and up to four data pods. Each data pod provides eight output channels.

Order 1 to 4 sets where a set is (1) of these 8-Channel data pods + (1) 10474A lead set.

See product literature, "Keysight 1670G Series Benchtop Logic Analyzers."