Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

X-Series Agile Signal Generators (UXG)

Lower the barriers between new intelligence and up-to-date signal scenarios with 40 GHz signal generator
 
  • Get a powerful building block, whether you need a dependable local oscillator (LO) or a scalable threat simulator
  • More accurately simulate multi-emitter scenarios for radar, antenna and EW test with the fastest switching, phase coherency, and extensive pulse-modulation
  • Test sooner and increase confidence in EW system performance by generating complex signal simulations when you need them
  • Increase the reliability of your test system: the UXG signal generator is a slide-in replacement for legacy fast-switching sources

CA$ 134,422 Prix de départ*

Accurately simulate complex signal scenarios

  • Update frequency, amplitude, and phase in as little as 180 ns
  • Generate wide chirps that are 10 to 25 percent of carrier frequency
  • Create pulses as narrow as 10 ns with 3 ns rise/fall times and 90 dB on/off ratio

Comparer Produits

Produit Frequency Options Performance Level Phase Noise @1 GHz (20 kHz offset) Frequency Switching (Typical) IQ Modulation BW Internal/External Prix typique*
N5192A UXG X-Series Vector Adapter, Modified Version, 50 MHz to 20 GHz
20 GHz ◆◆◆◆◆◆ 150 dBc/Hz (nominal) 101 us s/o
N5193A UXG X-Series Agile Signal Generator, 10 MHz to 40 GHz
20, 40 GHz ◆◆◆◆◆◇ s/o s/o s/o CA$ 134,422
N5194A UXG X-Series Agile Vector Adapter, 50 MHz to 40 GHz
20, 40 GHz ◆◆◆◆◆◆ -144 dBc/Hz ≤ 220 ns s/o
N5191A UXG X-Series Agile Signal Generator, Modified Version
20, 40 GHz ◆◆◆◆◇◇ -135 dBc/Hz ≤ 180 µs s/o CA$ 134,422

Logiciels pour cette série

 Productivity Software
Productivity Software
  • Connect and control instruments with simple to use software
  • Single and multi-instrument control and sequencing
  • Install, transport and manage licensing
  • Calibration and adjustment capability

* Prix pour: Canada. Prix sujets à modification sans préavis. Les prix indiqués sont les prix de vente proposés par le manufacturier. Prix sans taxes comprises.