Audio Analyzers
- Measure your most demanding devices with a low residual distortion of < -110 dB
- Simplify your testing environment with automatic tests and built-in test sequences
- Expand analyzer capability to four or eight analog analyzer channels and digital option, and bandwidth up to 1.5 MHz with 24-bit resolution and two million point FFT
- Make higher quality speech and audio measurements with ITUT-T standards POLQA and PESQ
Discover ease-of-test with the next-generation high-performance U8903B audio analyzer
- Perform multi-functional and higher performance audio measurements
- Make high accuracy, time-domain audio signal analysis with extra-wide bandwidth up to 1.5 MHz
- Simultaneously measure and view up to eight audio channels on a single screen in real time
- Easily characterize and meet audio quality standards
-
Introducing the Keysight U8903B Performance Audio Analyzer -
Making a POLQA Measurement on the Keysight U8903B Audio Analyzer -
Keysight Services. Accelerate Technology Adoption. Lower Costs.
Compare Products
Product | Frequency Options | Bandwidth Options | Real-Time Bandwidth Options | DANL @1 GHz | Phase Noise @1 GHz (10 kHz offset) | Typical Price* |
---|---|---|---|---|---|---|
U8903B Performance Audio Analyzer
|
n/a | n/a | n/a | n/a | n/a |
|
* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.