Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Audio Analyzers

Easily measure your most demanding audio devices with higher accuracy and the lowest noise floor
  • Measure your most demanding devices with a low residual distortion of < -110 dB
  • Simplify your testing environment with automatic tests and built-in test sequences
  • Expand analyzer capability to four or eight analog analyzer channels and digital option, and bandwidth up to 1.5 MHz with 24-bit resolution and two million point FFT
  • Make higher quality speech and audio measurements with ITUT-T standards POLQA and PESQ

Discover ease-of-test with the next-generation high-performance U8903B audio analyzer

  • Perform multi-functional and higher performance audio measurements
  • Make high accuracy, time-domain audio signal analysis with extra-wide bandwidth up to 1.5 MHz
  • Simultaneously measure and view up to eight audio channels on a single screen in real time
  • Easily characterize and meet audio quality standards

Compare Products

Product Frequency Options Bandwidth Options Real-Time Bandwidth Options DANL @1 GHz Phase Noise @1 GHz (10 kHz offset) Typical Price*
U8903B Performance Audio Analyzer
n/a n/a n/a n/a n/a

* Prices for: Slovenia. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).