Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PXI Vector Network Analyzers

Drive down size of test
  • Choose a continuous frequency range up to 53 GHz or a banded solution up to 90 GHz
  • Get the best PXI VNA speed, dynamic range, trace noise and stability; improve accuracy, yield & margins
  • Offers full 2-port S-parameters in one PXI slot; have more slots available in your PXI chassis
  • Provides trusted Keysight measurement science and calibration - get measurements you can count on
  • Cascade multiple modules for true multiport applications - test with full N-port capability

US$ 12,738 Starting Price*

Get versatile multiport and multi-site capabilities

  • Add up to 50-ports in a single chassis
  • Offers full N-port correction capability
  • Choose to configure multiple independent VNAs in a single chassis
  • Select 2-port or multiport for each VNA
  • Provides synchronous or asynchronous triggering

Industry’s highest performance PXIe Multiport VNA

  • 1 MHz to 9 GHz
  • Best-in-class measurement speed up to 30% faster than current competitor offerings
  • Lower the cost of test with a faster cycle time: 5 msec at 201 pts, 2-port cal
  • Up to 160 dynamic range
  • Up to 17 dBm output power
  • Configure exactly the port count needed
  • Configurable Test Set option to create user own combination of VNA receivers
  • Full N-port cal, Frequency offset, Basic RF pulse, Time-domain, and gain compression analysis

Compare Products

Product Maximum Frequency Dynamic Range Output Power Trace Noise Typical Price*
M9375A PXIe Vector Network Analyzer, 300 kHz to 26.5 GHz
26.5 GHz 115 dB n/a 0.003 dB rms at 1 kHz IFBW US$ 43,231
M9374A PXIe Vector Network Analyzer, 300 kHz to 20 GHz
20 GHz 115 dB n/a 0.003 dB rms at 1 kHz IFBW US$ 37,544
M9373A PXIe Vector Network Analyzer, 300 kHz to 14 GHz
14 GHz 115 dB n/a 0.003 dB rms at 1 kHz IFBW US$ 31,855
M9372A PXIe Vector Network Analyzer, 300 kHz to 9 GHz
9 GHz 115 dB 7 dBm 0.003 dB rms at 1 kHz IFBW US$ 21,513
M9371A PXIe Vector Network Analyzer, 300 kHz to 6.5 GHz
6.5 GHz 115 dB n/a 0.003 dB rms at 1 kHz IFBW US$ 18,683
M9370A PXIe Vector Network Analyzer, 300 kHz to 4 GHz
4 GHz 115 dB n/a 0.003 dB rms at 1 kHz IFBW US$ 12,738
M9485A PXIe Multiport Vector Network Analyzer, 1 MHz to 9 GHz
9 GHz 160 dB (typical) 17 dBm (typical) 0.001 dB rms at 10 kHz IFBW
M9800A PXIe Vector Network Analyzer, 9 kHz to 4.5 GHz
4.5 GHz n/a n/a n/a US$ 31,813
M9801A PXIe Vector Network Analyzer, 9 kHz to 6.5 GHz
6.5 GHz 140 dB n/a 0.0015 dB rms at 10 kHz IFBW US$ 37,903
M9802A PXI Vector Network Analyzer, 9 kHz to 9 GHz
9 GHz 140 dB n/a 0.0015 dB rms at 10 kHz IFBW US$ 50,312
M9803A PXIe Vector Network Analyzer, 9 kHz to 14 GHz
14 GHz 140 dB 10 dBm 0.0015 dB rms at 10 kHz IFBW US$ 75,002
M9804A PXI Vector Network Analyzer, 9 kHz to 20 GHz
20 GHz n/a 10 dBm 0.0015 dBrms (10 kHz IFBW) US$ 86,785
M9805A PXIe Vector Network Analyzer, 100 kHz to 26.5 GHz
26.5 GHz n/a n/a n/a
M9806A PXIe Vector Network Analyzer, 100 kHz to 32 GHz
32 GHz n/a n/a n/a
M9807A PXIe Vector Network Analyzer, 100 kHz to 44 GHz
44 GHz n/a n/a n/a
M9808A PXIe Vector Network Analyzer, 100 kHz to 53 GHz
53 GHz n/a n/a n/a
N5252A E-band (60 GHz - 90 GHz) network analyzer system
90 GHz 100 dB, 110 dB (typical) n/a n/a

Software for this Series

N1930B Physical Layer Test System (PLTS) 2020 Software
N1930B Physical Layer Test System (PLTS) 2020 Software
  • PAM-4 eye diagrams
  • Channel operating margin
  • MATLAB compatibility
  • Multi-channel advanced eye diagram
  • Hot TDR measurements
S94701A Automated Measurement Expert (AMX), Test Plan Builder
S94701A Automated Measurement Expert (AMX), Test Plan Builder
  • Intuitive wizard to create your test plans for the multiport PXI VNA
  • Quick and easy setup of complicated multiport tests
  • Supports operation between the VNA and peripherals (i.e. PXI DIO or Switch Module)
S94702A Automated Measurement Expert (AMX), VNA Plugin
S94702A Automated Measurement Expert (AMX), VNA Plugin
  • Easy customization of test programs based on the Keysight test automation platform (TAP)
  • Executes multiport and multi-site measurements with the Keysight PXI VNA
  • Supports test plans with external modules (i.e. PXI DIO or Switch Module)

Accessories for this Series

M9019A PXIe Chassis: 18-slot, 3U, 24 GB/s, Gen 3
M9019A PXIe Chassis: 18-slot, 3U, 24 GB/s, Gen 3
  • 18 total slots: 16 PXIe hybrid slots, 1 PXIe timing slot, and 1 PXIe system slot
  • Multi-chassis power-sequencing and front panel external trigger inputs/outputs
  • 800 W useable DC power (220-240 V input) and 42 W/slot cooling
M9037A PXIe High Performance Embedded Controller
M9037A PXIe High Performance Embedded Controller
  • Intel i7-4700EQ 2.4 GHz processor
  • Front removable 240 GB solid state drive
  • Up to 16 GB RAM Memory
Y1242A Jumper Cables for Multiport Configuration of M937xA PXI VNA
Y1242A Jumper Cables for Multiport Configuration of M937xA PXI VNA
  • Cable assy – RF, LO jumper
  • Cable assy – SMB, trigger jumper
  • Cable assy – SMB, reference jumper
     

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.