PXI Vector Network Analyzers
- Choose from six frequency ranges up to 26.5 GHz, pay only for what you need
- Get the best PXI VNA speed, dynamic range, trace noise and stability; improve accuracy, yield & margins
- Offers full 2-port S-parameters in one PXI slot; have more slots available in your PXI chassis
- Provides trusted Keysight measurement science and calibration - get measurements you can count on
- Cascade multiple modules for true multiport applications - test with full N-port capability
Get versatile multiport and multi-site capabilities
- Add up to 50-ports in a single chassis
- Offers full N-port correction capability
- Choose to configure multiple independent VNAs in a single chassis
- Select 2-port or multiport for each VNA
- Provides synchronous or asynchronous triggering
-
Introducing PXI vector network analyzers -
Installation and demonstration of PXI vector network analyzers -
Multi-port measurements with PXI vector network analyzers -
Multi-site measurements with PXI vector network analyzers -
Physical layer test system with PXI-VNA multiport measurements -
Keysight Services. Accelerate Technology Adoption. Lower Costs. -
Keysight software is downloadable test and measurement expertise
Industry’s highest performance PXIe Multiport VNA
- 1 MHz to 9 GHz
- Best-in-class measurement speed up to 30% faster than current competitor offerings
- Lower the cost of test with a faster cycle time: 5 msec at 201 pts, 2-port cal
- Up to 160 dynamic range
- Up to 17 dBm output power
- Configure exactly the port count needed
- Configurable Test Set option to create user own combination of VNA receivers
- Full N-port cal, Frequency offset, Basic RF pulse, Time-domain, and gain compression analysis
Compare Products
Product | Maximum Frequency | Dynamic Range | Output Power | Trace Noise | Typical Price* |
---|---|---|---|---|---|
M9375A PXIe Vector Network Analyzer, 300 kHz to 26.5 GHz
|
26.5 GHz | 115 dB | 7 dBm | 0.003 dB rms at 1 kHz IFBW |
|
M9374A PXIe Vector Network Analyzer, 300 kHz to 20 GHz
|
20 GHz | 115 dB | 7 dBm | 0.003 dB rms at 1 kHz IFBW |
|
M9373A PXIe Vector Network Analyzer, 300 kHz to 14 GHz
|
14 GHz | 115 dB | 7 dBm | 0.003 dB rms at 1 kHz IFBW |
|
M9372A PXIe Vector Network Analyzer, 300 kHz to 9 GHz
|
9 GHz | 115 dB | 7 dBm | 0.003 dB rms at 1 kHz IFBW |
|
M9371A PXIe Vector Network Analyzer, 300 kHz to 6.5 GHz
|
6.5 GHz | 115 dB | 7 dBm | 0.003 dB rms at 1 kHz IFBW |
|
M9370A PXIe Vector Network Analyzer, 300 kHz to 4 GHz
|
4 GHz | 115 dB | 7 dBm | 0.003 dB rms at 1 kHz IFBW |
|
M9485A PXIe Multiport Vector Network Analyzer, 1 MHz to 9 GHz
|
9 GHz | 160 dB (typical) | 17 dBm (typical) | 0.001 dB rms at 10 kHz IFBW |
|
M9800A PXIe Vector Network Analyzer, 9 kHz to 4.5 GHz
NEW! |
4.5 GHz | 140 dB | 10 dBm | 0.0015 dB rms at 10 kHz IFBW |
|
M9801A PXIe Vector Network Analyzer, 9 kHz to 6.5 GHz
NEW! |
6.5 GHz | 140 dB | 10 dBm | 0.0015 dB rms at 10 kHz IFBW |
|
M9802A PXI Vector Network Analyzer, 9 kHz to 9 GHz
NEW! |
9 GHz | 140 dB | 10 dBm | 0.0015 dB rms at 10 kHz IFBW |
|
M9803A PXIe Vector Network Analyzer, 9 kHz to 14 GHz
NEW! |
14 GHz | 140 dB | 10 dBm | 0.0015 dB rms at 10 kHz IFBW |
|
M9804A PXI Vector Network Analyzer, 9 kHz to 20 GHz
NEW! |
20 GHz | 140 dB | 10 dBm | 0.0015 dB rms at 10 kHz IFBW |
|
N5252A E-band (60 GHz - 90 GHz) network analyzer system
NEW! |
90 GHz | 100 dB, 110 dB (typical) | +13 dBm (typical) | n/a |
|
Need More? Unlock Measurement Insights
Software for this Series
N1930B Physical Layer Test System (PLTS) 2019 Software
- PAM-4 eye diagrams
- Channel operating margin
- MATLAB compatibility
- Multi-channel advanced eye diagram
- Hot TDR measurements
S94701A Automated Measurement Expert (AMX), Test Plan Builder
- Intuitive wizard to create your test plans for the multiport PXI VNA
- Quick and easy setup of complicated multiport tests
- Supports operation between the VNA and peripherals (i.e. PXI DIO or Switch Module)
S94702A Automated Measurement Expert (AMX), VNA Plugin
- Easy customization of test programs based on the Keysight test automation platform (TAP)
- Executes multiport and multi-site measurements with the Keysight PXI VNA
- Supports test plans with external modules (i.e. PXI DIO or Switch Module)
Accessories for this Series
M9019A PXIe Chassis: 18-slot, 3U, 24 GB/s, Gen 3
- 18 total slots: 16 PXIe hybrid slots, 1 PXIe timing slot, and 1 PXIe system slot
- Multi-chassis power-sequencing and front panel external trigger inputs/outputs
- 800 W useable DC power (220-240 V input) and 42 W/slot cooling
M9037A PXIe High Performance Embedded Controller
- Intel i7-4700EQ 2.4 GHz processor
- Front removable 240 GB solid state drive
- Up to 16 GB RAM Memory
Y1242A Jumper Cables for Multiport Configuration of M937xA PXI VNA
- Cable assy – RF, LO jumper
- Cable assy – SMB, trigger jumper
-
Cable assy – SMB, reference jumper
* Prices for: South Africa. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).