Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PXI Vector Network Analyzers

Drive down size of test
  • Choose a continuous frequency range up to 53 GHz or a banded solution up to 90 GHz
  • Get the best PXI VNA speed, dynamic range, trace noise and stability; improve accuracy, yield & margins
  • Offers full 2-port S-parameters in one PXI slot; have more slots available in your PXI chassis
  • Provides trusted Keysight measurement science and calibration - get measurements you can count on
  • Cascade multiple modules for true multiport applications - test with full N-port capability

Get versatile multiport and multi-site capabilities

  • Add up to 50-ports in a single chassis
  • Offers full N-port correction capability
  • Choose to configure multiple independent VNAs in a single chassis
  • Select 2-port or multiport for each VNA
  • Provides synchronous or asynchronous triggering

Industry’s highest performance PXIe Multiport VNA

  • 1 MHz to 9 GHz
  • Best-in-class measurement speed up to 30% faster than current competitor offerings
  • Lower the cost of test with a faster cycle time: 5 msec at 201 pts, 2-port cal
  • Up to 160 dynamic range
  • Up to 17 dBm output power
  • Configure exactly the port count needed
  • Configurable Test Set option to create user own combination of VNA receivers
  • Full N-port cal, Frequency offset, Basic RF pulse, Time-domain, and gain compression analysis

Compare Products

Product Maximum Frequency Dynamic Range Output Power Trace Noise Typical Price*
M9375A PXIe Vector Network Analyzer, 300 kHz to 26.5 GHz
26.5 GHz 115 dB n/a 0.003 dB rms at 1 kHz IFBW
M9374A PXIe Vector Network Analyzer, 300 kHz to 20 GHz
20 GHz 115 dB n/a 0.003 dB rms at 1 kHz IFBW
M9373A PXIe Vector Network Analyzer, 300 kHz to 14 GHz
14 GHz 115 dB n/a 0.003 dB rms at 1 kHz IFBW
M9372A PXIe Vector Network Analyzer, 300 kHz to 9 GHz
9 GHz 115 dB 7 dBm 0.003 dB rms at 1 kHz IFBW
M9371A PXIe Vector Network Analyzer, 300 kHz to 6.5 GHz
6.5 GHz 115 dB n/a 0.003 dB rms at 1 kHz IFBW
M9370A PXIe Vector Network Analyzer, 300 kHz to 4 GHz
4 GHz 115 dB n/a 0.003 dB rms at 1 kHz IFBW
M9485A PXIe Multiport Vector Network Analyzer, 1 MHz to 9 GHz
9 GHz 160 dB (typical) 17 dBm (typical) 0.001 dB rms at 10 kHz IFBW
M9800A PXIe Vector Network Analyzer, 9 kHz to 4.5 GHz
4.5 GHz 140 dB n/a 0.0015 dB rms at 10 kHz IFBW
M9801A PXIe Vector Network Analyzer, 9 kHz to 6.5 GHz
6.5 GHz 140 dB n/a 0.0015 dB rms at 10 kHz IFBW
M9802A PXI Vector Network Analyzer, 9 kHz to 9 GHz
9 GHz 140 dB n/a 0.0015 dB rms at 10 kHz IFBW
M9803A PXIe Vector Network Analyzer, 9 kHz to 14 GHz
14 GHz 140 dB 10 dBm 0.0015 dB rms at 10 kHz IFBW
M9804A PXI Vector Network Analyzer, 9 kHz to 20 GHz
20 GHz n/a n/a n/a
M9805A PXIe Vector Network Analyzer, 100 kHz to 26.5 GHz
NEW!
26.5 GHz 140 dB 10 dBm 0.0015 dB rms
M9806A PXIe Vector Network Analyzer, 100 kHz to 32 GHz
NEW!
32 GHz 140 dB 10 dBm 0.0015 dB rms
M9807A PXIe Vector Network Analyzer, 100 kHz to 44 GHz
NEW!
44 GHz 140 dB 10 dBm 0.0015 dB rms
M9808A PXIe Vector Network Analyzer, 100 kHz to 53 GHz
NEW!
53 GHz 140 dB 10 dBm 0.0015 dB rms
N5252A E-band (60 GHz - 90 GHz) network analyzer system
90 GHz 100 dB, 110 dB (typical) n/a n/a

Software for this Series

N1930B Physical Layer Test System (PLTS) 2019 Software
N1930B Physical Layer Test System (PLTS) 2019 Software
  • PAM-4 eye diagrams
  • Channel operating margin
  • MATLAB compatibility
  • Multi-channel advanced eye diagram
  • Hot TDR measurements
S94701A Automated Measurement Expert (AMX), Test Plan Builder
S94701A Automated Measurement Expert (AMX), Test Plan Builder
  • Intuitive wizard to create your test plans for the multiport PXI VNA
  • Quick and easy setup of complicated multiport tests
  • Supports operation between the VNA and peripherals (i.e. PXI DIO or Switch Module)
S94702A Automated Measurement Expert (AMX), VNA Plugin
S94702A Automated Measurement Expert (AMX), VNA Plugin
  • Easy customization of test programs based on the Keysight test automation platform (TAP)
  • Executes multiport and multi-site measurements with the Keysight PXI VNA
  • Supports test plans with external modules (i.e. PXI DIO or Switch Module)

Accessories for this Series

M9019A PXIe Chassis: 18-slot, 3U, 24 GB/s, Gen 3
M9019A PXIe Chassis: 18-slot, 3U, 24 GB/s, Gen 3
  • 18 total slots: 16 PXIe hybrid slots, 1 PXIe timing slot, and 1 PXIe system slot
  • Multi-chassis power-sequencing and front panel external trigger inputs/outputs
  • 800 W useable DC power (220-240 V input) and 42 W/slot cooling
M9037A PXIe High Performance Embedded Controller
M9037A PXIe High Performance Embedded Controller
  • Intel i7-4700EQ 2.4 GHz processor
  • Front removable 240 GB solid state drive
  • Up to 16 GB RAM Memory
Y1242A Jumper Cables for Multiport Configuration of M937xA PXI VNA
Y1242A Jumper Cables for Multiport Configuration of M937xA PXI VNA
  • Cable assy – RF, LO jumper
  • Cable assy – SMB, trigger jumper
  • Cable assy – SMB, reference jumper
     

* Prices for: Iraq. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).