Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

InfiniiVision 6000 X-Series Oscilloscopes

The value leader in price for performance
  • 1 GHz to 6 GHz, DSO or MSO models
  • See more signal detail with 450,000 wfms/s update rate
  • Isolate signals in seconds with exclusive Zone Touch Triggering
  • Operate hands-free with multi-language voice control
  • Get more functionality with optional integrated digital channels, serial protocol analysis, dual-channel WaveGen and 10-digit counter + 3-digit voltmeter
  • Protect your investment with full upgradability; add options and bandwidth at any time

CA$ 19,376 Starting Price*

Get maximum bandwidth and superior signal integrity with minimum budget

  • See more signal frequency content for less with incredibly low-priced 6-GHz models
  • Make more precise measurements with low noise, enabled by a new front-end ASIC
  • 115-μVrms noise floor at 1 mV/div at 1-GHz bandwidth

Visualize signal anomalies faster while performing sophisticated signal analysis

  • Get ideal signal isolation with Zone Touch Trigger and 450,000 wfms/sec update rate
  • Debug your signal integrity problems with the least expensive jitter and real-time eye solution up to 6 GHz
  • Speed debugging with the combination of segmented memory and serial protocol trigger and decode

Compare Products

Product Bandwidth Channels Max Memory Depth Max Sample Rate Waveform Update Rate Typical Price*
DSOX6002A Oscilloscope: 1 GHz - 6 GHz, 2 Analog Channels
1 GHz to 6 GHz 2 4 Mpts 20 GSa/s 450,000 wfms/sec CA$ 19,376
MSOX6002A Mixed Signal Oscilloscope: 1 GHz - 6 GHz, 2 Analog and 16 Digital Channels
1 GHz to 6 GHz 2 + 16 4 Mpts 20 GSa/s 450,000 wfms/sec CA$ 23,927
DSOX6004A Oscilloscope: 1 GHz - 6 GHz, 4 Analog Channels
1 GHz to 6 GHz 4 4 Mpts 20 GSa/s 450,000 wfms/sec CA$ 24,057
MSOX6004A Mixed Signal Oscilloscope: 1 GHz - 6 GHz, 4 Analog Plus 16 Digital Channels
1 GHz to 6 GHz 4 + 16 4 Mpts 20 GSa/s 450,000 wfms/sec CA$ 28,608

Software for this Series

 6000 X-Series Oscilloscope Software
6000 X-Series Oscilloscope Software
Expand your oscilloscope’s capabilities with powerful applications
  • Free trials available
  • Enable all software with the DSOX6APPBNDL
  • Get a WaveGen, DVM, serial decoding, power measurements, mask testing, and jitter analysis

Accessories for this Series

 6000 X-Series Oscilloscope Probes
6000 X-Series Oscilloscope Probes
Improve your measurement reliability with the right probes
  • Differential & single ended
  • Active & passive
  • Voltage & current
 6000 X-Series Oscilloscope Accessories
6000 X-Series Oscilloscope Accessories
  • Probe holders
  • Screen protectors
  • Carrying cases
  • Manuals

* Prices for: Canada. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.