Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Infiniium S-Series Oscilloscopes

The new standard for superior measurements
  • 500 MHz to 8 GHz
  • See the truest representation of your signal with the industry’s best signal integrity: 10-bit ADC, low noise front end, superior time base, signal processing in hardware, and responsive deep memory
  • Meet your measurement challenges with the industry’s most advanced platform; 240 GB removable SSD, powerful motherboard, fast data offload, and capacitive touch screen
  • Find a solution that meets your needs with software that has 50 automated measurements and support for 100 probes

US$ 18,452 Starting Price*

Make better measurements with more innovative technology

  • Powerful and flexible user interface and offline analysis capabilities
  • Compatible with a comprehensive line of software applications
  • Wide range of probing solutions including the ultimate solution for power integrity measurements; the N7020A power rail probe
  • Protocol application solutions are also available including CAN, LIN, PCI Express, FlexRay, I2C, SATA, USB, MIPI D-PHY, RS-232/UART and more

Compare Products

Product Bandwidth Channels Max Memory Depth Effective Number of Bits (ENOB) Typical Rise/Fall Time Typical Price*
DSOS054A High-Definition Oscilloscope: 500 MHz, 4 Analog Channels
500 MHz 4 800 Mpts n/a n/a US$ 18,452
MSOS054A High-Definition Oscilloscope: 500 MHz, 4 Analog plus 16 Digital Channels
500 MHz 4 + 16 800 Mpts n/a n/a US$ 23,725
DSOS104A High-Definition Oscilloscope: 1 GHz, 4 Analog Channels
1 GHz 4 800 Mpts n/a n/a US$ 22,143
MSOS104A High-Definition Oscilloscope: 1 GHz, 4 Analog plus 16 Digital Channels
1 GHz 4 + 16 800 Mpts n/a n/a US$ 27,415
DSOS204A High-Definition Oscilloscope: 2 GHz, 4 Analog Channels
2 GHz 4 800 Mpts n/a n/a US$ 26,888
MSOS204A High-Definition Oscilloscope: 2 GHz, 4 Analog Plus 16 Digital Channels
2 GHz 4 + 16 800 Mpts n/a n/a US$ 32,160
DSOS254A High-Definition Oscilloscope: 2.5 GHz, 4 Analog Channels
2.5 GHz 4 800 Mpts n/a n/a US$ 29,524
MSOS254A High-Definition Oscilloscope: 2.5 GHz, 4 Analog Plus 16 Digital Channels
2.5 GHz 4 + 16 800 Mpts n/a n/a US$ 34,796
DSOS404A High-Definition Oscilloscope: 4 GHz, 4 Analog Channels
4 GHz 4 800 Mpts n/a n/a US$ 39,014
MSOS404A High-Definition Oscilloscope: 4 GHz, 4 Analog Plus 16 Digital Channels
4 GHz 4 + 16 800 Mpts n/a n/a US$ 44,286
DSOS604A High-Definition Oscilloscope: 6 GHz, 4 Analog Channels
6 GHz 4 800 Mpts n/a n/a US$ 55,885
MSOS604A High-Definition Oscilloscope: 6 GHz, 4 Analog Plus 16 Digital Channels
6 GHz 4 + 16 800 Mpts 6.8 71.7 ps US$ 58,523
DSOS804A High-Definition Oscilloscope: 8 GHz, 4 Analog Channels
8 GHz 4 800 Mpts n/a n/a US$ 71,701
MSOS804A High-Definition Oscilloscope: 8 GHz, 4 Analog Plus 16 Digital Channels
8 GHz 4 + 16 800 Mpts 6.4 53.8 ps US$ 73,658

Software for this Series

 S-Series Protocol Applications
S-Series Protocol Applications
Simplify the debugging of your design
  • More than 19 protocol decoders are available
  • Converts DSO or MSO physical layer acquisitions into packets for specific protocols
  • Quickly move between physical and protocol layer information using the time-correlated tracking marker
 S-Series Compliance Applications
S-Series Compliance Applications
Get deep technical expertise
  • Test to the exact specifications of each technology standard
  • Keysight experts participate in multiple technology boards and committees
 S-Series Analysis Applications
S-Series Analysis Applications
Gain insight into the causes of signal jitter
  • Full offline capability allows you to test from simulation through silicon debug
  • Power application to provide a full suite of power measurements that run directly on your oscilloscope
  • Open tightly shut eyes with equalization

Accessories for this Series

 S-Series Compatible Probes
S-Series Compatible Probes
Improve your measurement reliability with the right probes
  • Supports more than 100 voltage and current probes
  • PrecisionProbe for most accurate correction to the probe tip
  • Extreme probing solutions available: extreme temperature, high sensitivity current, power integrity

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.