Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Infiniium Z-Series Oscilloscopes

Achieve new measurement extremes
  • 20 to 63 GHz bandwidth models
  • Get higher timing resolution with fast and responsive 160 GSa/s sample rate
  • See the truest representation of your signals with the high measurement accuracy
  • Capture more of your signal with the deep memory (up to 2 Gpts per channel)

US$ 226,613 Starting Price*

Overcome your toughest measurement challenges with advanced oscilloscope technology

  • Low noise and jitter measurement floor
  • Deep insight into digital and RF domains with the most comprehensive application-specific software
  • Two channels of 63 GHz in one oscilloscope frame optimized for differential measurements
  • Up to 30 GHz probing system with flexible options to access signal under test

Compare Products

Product Bandwidth Channels Max Memory Depth Max Sample Rate Typical Price*
DSOZ634A Infiniium Oscilloscope: 63 GHz
63 GHz 4 2 Gpts 160 GSa/s US$ 498,609
DSAZ634A Infiniium Oscilloscope: 63 GHz
63 GHz 4 2 Gpts 160 GSa/s US$ 516,842
DSOZ632A Infiniium Oscilloscope: 63 GHz
63 GHz 2 2 Gpts 160 GSa/s US$ 356,518
DSAZ632A Infiniium Oscilloscope: 63 GHz
63 GHz 2 2 Gpts 160 GSa/s US$ 374,765
DSOZ592A Infiniium Oscilloscope: 59 GHz
59 GHz 2 2 Gpts 160 GSa/s US$ 356,518
DSAZ592A Infiniium Oscilloscope: 59 GHz
59 GHz 2 2 Gpts 160 GSa/s US$ 374,765
DSAZ594A Infiniium Oscilloscope: 59 GHz
59 GHz 4 2 Gpts 160 GSa/s US$ 486,256
DSOZ594A Infiniium Oscilloscope: 59 GHz
59 GHz 4 2 Gpts 160 GSa/s US$ 468,638
DSOZ504A Infiniium Oscilloscope: 50 GHz
50 GHz 4 2 Gpts 160 GSa/s US$ 440,521
DSAZ504A Infiniium Oscilloscope: 50 GHz
50 GHz 4 2 Gpts 160 GSa/s US$ 458,737
DSOZ334A Infiniium Oscilloscope: 33 GHz
33 GHz 4 2 Gpts 80 GSa/s US$ 380,110
DSAZ334A Infiniium Oscilloscope: 33 GHz
33 GHz 4 2 Gpts 80 GSa/s US$ 398,294
DSOZ254A Infiniium Oscilloscope: 25 GHz
25 GHz 4 2 Gpts 80 GSa/s US$ 290,710
DSAZ254A Infiniium Oscilloscope: 25 GHz
25 GHz 4 2 Gpts 80 GSa/s US$ 308,799
DSOZ204A Infiniium Oscilloscope: 20 GHz
20 GHz 4 2 Gpts 80 GSa/s US$ 226,613
DSAZ204A Infiniium Oscilloscope: 20 GHz
20 GHz 4 2 Gpts 80 GSa/s US$ 244,701

Software for this Series

 Z-Series Analysis Applications
Z-Series Analysis Applications
Gain insight into digital and RF domains
  • Full offline capability allows you to test from simulation through silicon debug
  • VSA software enables analysis of your toughest RF problems
  • Connect up to 10 oscilloscopes to achieve 40 channels of acquisition in a single timebase
 Z-Series Compliance Applications
Z-Series Compliance Applications
Get deep technical expertise
  • Test to the exact specifications of each technology standard
  • Compliance software packages are certified by Keysight experts
  • Have assurance that your products will pass standards
 Z-Series Protocol Applications
Z-Series Protocol Applications
Simplify the debugging of your design
  • Decode the protocol packets of more than 20 high-speed serial buses
  • Packets are displayed on scope waveform and listing windows, which are time-correlated
  • Debug and find the root cause of issues whether it is physical or protocol layer related

Accessories for this Series

 Z-Series Compatible Probes
Z-Series Compatible Probes
Improve your measurement reliability with the right probes
  • Unmatched signal fidelity and bandwidth performance up to 30 GHz with S-parameter stored in the probe
  • PrecisionProbe for most accurate AC correction to the probe tip
  • Industry’s only bandwidth upgradable probes for best investment protection
 Oscilloscope Accessories
Oscilloscope Accessories
  • Accessories for your oscilloscope
  • Carrying cases, rackmount kits, and more

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.