Infiniium Z-Series Oscilloscopes
Achieve new measurement extremes
- 20 to 63 GHz bandwidth models
- Get higher timing resolution with fast and responsive 160 GSa/s sample rate
- See the truest representation of your signals with the high measurement accuracy
- Capture more of your signal with the deep memory (up to 2 Gpts per channel)
Overcome your toughest measurement challenges with advanced oscilloscope technology
- Low noise and jitter measurement floor
- Deep insight into digital and RF domains with the most comprehensive application-specific software
- Two channels of 63 GHz in one oscilloscope frame optimized for differential measurements
- Up to 30 GHz probing system with flexible options to access signal under test
-
Keysight Services. Accelerate Technology Adoption. Lower Costs. -
Keysight software is downloadable test and measurement expertise
Compare Products
Need More? Unlock Measurement Insights
Software for this Series
Z-Series Analysis Applications
Gain insight into digital and RF domains
- Full offline capability allows you to test from simulation through silicon debug
- VSA software enables analysis of your toughest RF problems
- Connect up to 10 oscilloscopes to achieve 40 channels of acquisition in a single timebase
Z-Series Compliance Applications
Get deep technical expertise
- Test to the exact specifications of each technology standard
- Compliance software packages are certified by Keysight experts
- Have assurance that your products will pass standards
Z-Series Protocol Applications
Simplify the debugging of your design
- Decode the protocol packets of more than 20 high-speed serial buses
- Packets are displayed on scope waveform and listing windows, which are time-correlated
- Debug and find the root cause of issues whether it is physical or protocol layer related
Accessories for this Series
Z-Series Compatible Probes
Improve your measurement reliability with the right probes
- Unmatched signal fidelity and bandwidth performance up to 30 GHz with S-parameter stored in the probe
- PrecisionProbe for most accurate AC correction to the probe tip
- Industry’s only bandwidth upgradable probes for best investment protection
Oscilloscope Accessories
- Accessories for your oscilloscope
- Carrying cases, rackmount kits, and more
* Prices for: Croatia. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).