Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

Basic Spectrum Analyzers (BSA)

Streamlined for straightforward, efficient operation

  • Increase productivity on a budget with reliable performance up to 7 GHz
  • Get higher test efficiency with optimized measurement speed and value-added features
  • Reduce learning curve and enhance testing productivity with improved usability features
  • Meet a wider range of demanding RF test needs with multiple functionalities covering spectrum analysis, signal monitoring and transmission/reflection measurements

Compare Products

Product Frequency Options Bandwidth Options Real-Time Bandwidth Options DANL @1 GHz Phase Noise @1 GHz (10 kHz offset) Typical Price*
N9320B RF Spectrum Analyzer (BSA), 9 kHz to 3 GHz
n/a 1 MHz n/a -145 dBm -90 dBc/Hz
N9322C Basic Spectrum Analyzer (BSA), 9 kHz to 7 GHz
n/a 1 MHz n/a -152 dBm -90 dBc/Hz

Software for this Series

 Productivity Software
Productivity Software
  • Connect and control instruments with simple to use software
  • Single and multi-instrument control and sequencing
  • Install, transport and manage licensing
  • Calibration and adjustment capability

Accessories for this Series

N9311X RF and Microwave Accessory Kit for Low-Cost Benchtop and Handheld Analyzers
N9311X RF and Microwave Accessory Kit for Low-Cost Benchtop and Handheld Analyzers
  • RF and microwave accessory Kit complements low-cost handheld and benchtop solutions
  • Available as a post-purchase upgrade
Y1800A RF Training Kit and Lab Sheets
Y1800A RF Training Kit and Lab Sheets
  • RF transceiver kit & accessories
  • Lab sheets & model answers
  • Problem-based assignments
  • Covers 27 hours of labs

* Prices for: España. Precios sujetos a cambios sin notificación previa. Para solicita precios o una oferta puede llamar 0800 000154.