Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

PXI Signal Generators (Signal Sources)

Break the speed barrier
  • Accelerate test throughput with fast, high-quality measurements optimized for RF or microwave design validation & manufacturing test
  • Increase test configuration flexibility with a PXI platform and license key upgrades
  • Reduce development time with easy integration of drivers and programming examples into test environments

CA$ 35,676 Prix de départ*

Uncompromising signal quality in a compact, modular form-factor

  • Future-ready, PXI instruments for high-speed automated test
  • Vector and analog (CW) signal generator models built on PXI platform
  • Frequency coverage from 1 MHz to 3, 6, 14, 20, 31.8 or 44 GHz
  • RF modulation bandwidth up to 1 GHz with ± 0.3 dB flatness
  • Fast amplitude and frequency switching, and versatile list mode

Comparer Produits

Produit Frequency Options Performance Level Phase Noise @1 GHz (20 kHz offset) Frequency Switching (Typical) IQ Modulation BW Internal/External Prix typique*
M9410A VXT PXI Vector Transceiver, 300/600/1200 MHz Bandwidth
s/o ◆◆◆◆◇◇ -132 dBc/Hz <50 µs s/o
M9411A VXT PXI Vector Transceiver
s/o ◆◆◆◆◇◇ -132 dBc/Hz <50 µs s/o
M9420A VXT PXIe Vector Transceiver
3.8, 6 GHz ◆◆◆◇◇◇ s/o s/o 160 MHz CA$ 59,138
M9421A VXT PXIe Vector Transceiver
3.8, 6 GHz ◆◆◆◇◇◇ s/o s/o s/o CA$ 59,138
M9380A PXIe CW Source, 1 MHz to 3 GHz or 6 GHz
3, 6 GHz ◆◆◇◇◇◇ s/o s/o s/o CA$ 35,676
M9381A PXIe Vector Signal Generator: 1 MHz to 3 GHz or 6 GHz
3, 6 GHz ◆◆◆◆◇◇ s/o s/o 160 MHz
M9383A PXIe Microwave Signal Generator, 1 MHz to 44 GHz
14, 20, 31.8, 44 GHz ◆◆◆◆◆◇ s/o s/o 1 GHz à 2 GHz CA$ 35,909

Logiciels pour cette série

 PathWave Signal Generation
PathWave Signal Generation
  • Signal creation software with waveform playback and real-time signal creation capabilities
  • Component and receiver test for a broad range of applications across evolving wireless systems
  • Scalable capability and performance

Accessoires pour cette série

M9037A PXIe High Performance Embedded Controller
M9037A PXIe High Performance Embedded Controller
  • Intel i7-4700EQ 2.4 GHz processor
  • Front removable 240 GB solid state drive
  • Up to 16 GB RAM Memory

* Prix pour: Canada. Prix sujets à modification sans préavis. Les prix indiqués sont les prix de vente proposés par le manufacturier. Prix sans taxes comprises.