Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products:
FieldFox and HSA Handheld Spectrum Analyzers

Product
Starting From US$ 12,573 Typical Price * US$ 15,461 Typical Price * US$ 18,113 Typical Price * US$ 8,529 Typical Price * US$ 11,181 Typical Price *
Get a Quote
Product Data Sheet Data Sheet Data Sheet Data Sheet Data Sheet Data Sheet
Maximum Frequency n/a n/a n/a 4 or 6 GHz 4 GHz
Minimum Frequency n/a n/a n/a 2 MHz 30 kHz
SA Start Frequency n/a n/a n/a 5 kHz 5 kHz
System Dynamic Range n/a n/a n/a 72 dB 100 dB
Best Speed at 1001 Point, 1 Sweep n/a n/a n/a 400 us/pt 432 us/pt
Output Power n/a n/a n/a 7 dBm -1 dBm
Trace Noise n/a n/a n/a n/a 0.004 dB
Number of Built-In Ports n/a n/a n/a 2 ports 2 ports
Instrument Type n/a n/a n/a Combination Analyzer Combination Analyzer
Cable and Antenna Analyzer n/a n/a n/a Yes - Standard Yes - Standard
Spectrum Analyzer n/a n/a n/a Yes - Optional Yes - Optional
Vector Network Analyzer n/a n/a n/a Yes - Optional Yes - Optional
Additional CAT/VNA Based Features n/a n/a n/a
  • QuickCal (Subset)
  • Vector Voltmeter
  • Vector Voltmeter
  • Mixed-Mode S-Parameters
  • DTF/TDR Cable Measurements
Additional SA Based Features n/a n/a n/a
  • Built-In Power Meter
  • Built-In Power Meter
  • Extended Range Transmission Analysis (ERTA)
  • Real-Time Spectrum Analysis
  • Noise Figure Measurements
  • Over-The-Air Measurements
System Features
  • GPS Receiver - Internal Only
  • GPS Receiver - Internal Only
  • GPS Receiver - Internal Only
  • GPS Receiver - External Only
  • Built-In DC Source
  • GPS Receiver - Internal Only
  • Remote Control Capability
Power Measurement Using USB Sensor
  • CW or Swept-Frequency
  • RF Pulse Test with Peak Sensor
  • CW or Swept-Frequency
  • RF Pulse Test with Peak Sensor
  • CW or Swept-Frequency
  • RF Pulse Test with Peak Sensor
  • CW or Swept-Frequency
  • Frequency-Offset
  • RF Pulse Test with Peak Sensor
  • CW or Swept-Frequency
  • Frequency-Offset
  • RF Pulse Test with Peak Sensor
Standard Attenuator Range 50 dB 50 dB 50 dB 31 dB 30 dB
Standard Attenuator Step 1 dB 1 dB 1 dB 1 dB 5 dB
DANL @1 GHz -152 dBm -144 dBm -144 dBm -148 dBm -155 dBm
Maximum Analysis Bandwidth n/a n/a n/a n/a 10 MHZ
Phase Noise @1 GHz (1 MHz offset) -119 dBc/Hz -119 dBc/Hz -119 dBc/Hz -115 dBc/Hz -113 dBc/Hz
Phase Noise @1 GHz (10 kHz offset) n/a n/a n/a -88 dBc/Hz -111 dBc/Hz
Phase Noise @1 GHz (30 kHz offset) n/a n/a n/a -89 dBc/Hz -108 dBc/Hz
Spur Free Dynamic Range n/a n/a n/a n/a > 105 dB
TOI @1 GHz (3rd Order Intercept) +10 dBm +11 dBm +11 dBm +18 dBm +15 dBm
Applications Available Yes Yes Yes Yes Yes
Maximum Real-Time Bandwidth n/a n/a n/a n/a 10 MHz
Overall Amplitude Accuracy ±1.5 dB ±1.3 dB ±1.3 dB n/a n/a
Bandwidth Options 3 MHz 3 MHz 3 MHz n/a 10 MHz (standard)
Performance Level ◆◆◇◇◇◇ ◆◆◇◇◇◇ ◆◆◇◇◇◇ ◆◆◆◇◇◇ ◆◆◆◇◇◇
Applications-Cellular n/a n/a n/a n/a
  • 89600 VSA Software
  • Over-The-Air LTE FDD and 5GTF
Applications-Digital Video n/a n/a n/a n/a
  • 89600 VSA Software
Applications-General Purpose
  • AM/FM Tune and Listen
  • Analog Demodulation
  • Field Strength Measurement
  • Pulse
  • Remote Language Compatibility
  • SCPI Code Compatibility
  • Spectral Emissions Mask
  • Spectrogram
  • Stimulus Response
  • AM/FM Tune and Listen
  • Analog Demodulation
  • Field Strength Measurement
  • Pulse
  • Remote Language Compatibility
  • SCPI Code Compatibility
  • Spectral Emissions Mask
  • Spectrogram
  • Stimulus Response
  • AM/FM Tune and Listen
  • Analog Demodulation
  • Field Strength Measurement
  • Pulse
  • Remote Language Compatibility
  • SCPI Code Compatibility
  • Spectral Emissions Mask
  • Spectrogram
  • Stimulus Response
  • AM/FM Tune and Listen
  • Cable Fault Location
  • Field Strength Measurement
  • Spectrogram
  • Stimulus Response
  • AM/FM Tune and Listen
  • Cable and Antenna Analysis
  • Field Strength Measurement
  • SCPI Code Compatibility
  • Spectrogram
  • Stimulus Response
Applications-Wireless Connectivity n/a n/a n/a n/a
  • 89600 VSA Software
Maximum Dynamic Range 3rd Order @1 GHz n/a n/a 96 dB n/a n/a
Additional Features
  • AM/FM Modulation Analysis
  • ASK/FSK Modulation Analysis
  • Channel Scanner
  • Security Features
  • Task Planner
  • Time-Gated Analysis
  • AM/FM Modulation Analysis
  • ASK/FSK Modulation Analysis
  • Channel Scanner
  • Security Features
  • Task Planner
  • Time-Gated Analysis
  • AM/FM Modulation Analysis
  • ASK/FSK Modulation Analysis
  • Channel Scanner
  • Security Features
  • Task Planner
  • Time-Gated Analysis
n/a n/a
Handheld / Modular Yes Yes Yes Yes Yes

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.