Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

FieldFox Handheld RF and Microwave Analyzers

Carry precision with you
  • Measure with confidence from 4 to 50 GHz - precise measurements agree with benchtop results
  • Capture every signal with real-time spectrum analysis (RTSA) up to 50 GHz
  • Withstands your toughest working environments - rugged enough to meet MIL-specs
  • Weighs less than alternative solutions- millimeter-wave models 30% lighter than other handhelds
  • Choose to configure as a cable and antenna analyzers (CAT), vector network analyzers (VNA), spectrum analyzers and all-in-one combination analyzer

Industry's most integrated handheld analyzer

  • Cable and antenna analyzer: insertion loss, return loss, cable loss, distance-to-fault, time-domain reflectometry
  • Full 2-port VNA: S11, S21, S12, S22, magnitude and phase, time domain analysis and mixed mode
  • Spectrum analyzer: time gating, channel power, adjacent channel power, occupied bandwidth, extended range transmission analysis, interference analysis
  • USB power measurements, built-in power meter and vector voltmeter
  • Remote control with iOS device

Industry’s first handheld analyzers with RTSA up to 50 GHz

  • Capture every signal in real time
  • Carry one integrated and lightweight unit (7.1 lbs)
  • Detect small signals once masked by stronger signals
  • Capture signals as narrow as 12 µs with 100% POI with full amplitude accuracy

Compare Products

Product Maximum Frequency Instrument Type Cable and Antenna Analyzer Spectrum Analyzer Vector Network Analyzer Typical Price*
N9913A FieldFox Handheld Microwave Analyzer, 4 GHz
4 GHz Combination Analyzer Yes - Standard Yes - Optional Yes - Optional
N9914A FieldFox Handheld RF Analyzer, 6.5 GHz
6.5 GHz Combination Analyzer Yes - Standard Yes - Optional Yes - Optional
N9915A FieldFox Handheld Microwave Analyzer, 9 GHz
9 GHz Combination Analyzer Yes - Standard Yes - Optional Yes - Optional
N9916A FieldFox Handheld Microwave Analyzer, 14 GHz
14 GHz Combination Analyzer Yes - Standard Yes - Optional Yes - Optional
N9917A FieldFox Handheld Microwave Analyzer, 18 GHz
18 GHz Combination Analyzer Yes - Standard Yes - Optional Yes - Optional
N9918A FieldFox Handheld Microwave Analyzer, 26.5 GHz
26.5 GHz Combination Analyzer Yes - Standard Yes - Optional Yes - Optional
N9950A FieldFox Handheld Microwave Analyzer, 32 GHz
32 GHz Combination Analyzer Yes - Standard Yes - Optional Yes - Optional
N9951A FieldFox Handheld Microwave Analyzer, 44 GHz
44 GHz Combination Analyzer Yes - Standard Yes - Optional Yes - Optional
N9952A FieldFox Handheld Microwave Analyzer, 50 GHz
50 GHz Combination Analyzer Yes - Standard Yes - Optional Yes - Optional
N9935A FieldFox Handheld Microwave Spectrum Analyzer, 9 GHz
9 GHz Spectrum Analyzer No Yes - Standard No
N9936A FieldFox Handheld Microwave Spectrum Analyzer, 14 GHz
14 GHz Spectrum Analyzer No Yes - Standard No
N9937A FieldFox Handheld Microwave Spectrum Analyzer, 18 GHz
18 GHz Spectrum Analyzer No Yes - Standard No
N9938A FieldFox Handheld Microwave Spectrum Analyzer, 26.5 GHz
26.5 GHz Spectrum Analyzer No Yes - Standard No
N9960A FieldFox Handheld Microwave Spectrum Analyzer, 32 GHz
32 GHz Spectrum Analyzer No Yes - Standard No
N9961A FieldFox Handheld Microwave Spectrum Analyzer, 44 GHz
44 GHz Spectrum Analyzer No Yes - Standard No
N9962A FieldFox Handheld Microwave Spectrum Analyzer, 50 GHz
50 GHz Spectrum Analyzer No Yes - Standard No
N9923A FieldFox Handheld RF Vector Network Analyzer, 4 GHz and 6 GHz
4 or 6 GHz Vector Network Analyzer Yes - Standard No Yes - Optional
N9925A FieldFox Handheld Microwave Vector Network Analyzer, 9 GHz
9 GHz Vector Network Analyzer Yes - Standard No Yes - Optional
N9926A FieldFox Handheld Microwave Vector Network Analyzer, 14 GHz
14 GHz Vector Network Analyzer Yes - Standard No Yes - Optional
N9927A FieldFox Handheld Microwave Vector Network Analyzer, 18 GHz
18 GHz Vector Network Analyzer Yes - Standard No Yes - Optional
N9928A FieldFox Handheld Microwave Vector Network Analyzer, 26.5 GHz
26.5 GHz Vector Network Analyzer Yes - Standard No Yes - Optional
N9912A FieldFox Handheld RF Analyzer, 4 GHz and 6 GHz
4 or 6 GHz Combination Analyzer Yes - Standard Yes - Optional No

Software for this Series

 FieldFox Handheld Analyzer Software
FieldFox Handheld Analyzer Software
  • Measurement capabilities for FieldFox handheld analyzers
  • FieldFox is configurable as a cable and antenna analyzer, VNA, spectrum analyzer, and much more
  • Capabilities can be installed with FieldFox purchase or upgradable via software license keys
     
 89600 VSA Software
89600 VSA Software
  • Comprehensive demodulation & vector signal analysis
  • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
  • Cellular, wireless connectivity, aerospace, defense, general-purpose
 Instrument Control Software
Instrument Control Software
From intuitive user interfaces to sophisticated automated test procedures Keysight has you covered.
  • Easily connect and control Instruments with no programming.
  • Acquire screen images and trace data in a few clicks.
  • Rapidly build custom automated test sequences in minutes.
  • APIs for controlling your instrument from your PC.

Accessories for this Series

N9911X Economical Waveguide Calibration Components
N9911X Economical Waveguide Calibration Components
  • WR-137, WR-90, WR-62, and WR-42 waveguide components
  • Waveguide to coax adapters
  • Termination (load), short, and 1/4 wavelength offset parts
  • Metric and imperial flange sizes available
     
N9910X RF & MW Handheld Analyzer Accessories
N9910X RF & MW Handheld Analyzer Accessories
  • Equip your FieldFox handheld analyzer with quality accessories
  • Cables, adapters, calibration kits, antennas, RF and microwave accessories and other general purpose FieldFox accessories
 USB & LAN Power Sensors
USB & LAN Power Sensors
  • U2040 X-Series Wide Dynamic Range Power Sensors
  • U2020 X-Series USB Peak and Average Power Sensors
  • U8480 Series USB Thermocouple Power Sensors
  • U2000 Series USB Average Power Sensors

* Prices for: Yemen. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).