Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products:
FieldFox Handheld RF and Microwave Analyzers

Product
Starting From US$ 11,181 Typical Price * US$ 13,442 Typical Price * US$ 14,553 Typical Price * US$ 17,363 Typical Price * US$ 16,243 Typical Price *
Get a Quote
Product Data Sheet Data Sheet Data Sheet Data Sheet Data Sheet Data Sheet
Maximum Frequency 4 GHz 6.5 GHz 9 GHz 9 GHz 9 GHz
Minimum Frequency 30 kHz 30 kHz 30 kHz 30 kHz n/a
SA Start Frequency 5 kHz 5 kHz 5 kHz 5 kHz 5 kHz
System Dynamic Range 100 dB 100 dB 100 dB n/a n/a
Best Speed at 1001 Point, 1 Sweep 432 us/pt 432 us/pt 432 us/pt n/a n/a
Output Power -1 dBm -1 dBm -1 dBm n/a n/a
Trace Noise 0.004 dB 0.004 dB 0.004 dB n/a n/a
Number of Built-In Ports 2 ports 2 ports 2 ports 2 ports 2 ports
Instrument Type Combination Analyzer Combination Analyzer Combination Analyzer Vector Network Analyzer Spectrum Analyzer
Cable and Antenna Analyzer Yes - Standard Yes - Standard Yes - Standard Yes - Optional No
Spectrum Analyzer Yes - Optional Yes - Optional Yes - Optional No Yes - Standard
Vector Network Analyzer Yes - Optional Yes - Optional Yes - Optional Yes - Standard No
Additional CAT/VNA Based Features
  • Vector Voltmeter
  • Mixed-Mode S-Parameters
  • DTF/TDR Cable Measurements
  • Vector Voltmeter
  • Mixed-Mode S-Parameters
  • DTF/TDR Cable Measurements
  • Vector Voltmeter
  • Mixed-Mode S-Parameters
  • DTF/TDR Cable Measurements
  • QuickCal (Subset)
  • Vector Voltmeter
  • Mixed-Mode S-Parameters
  • DTF/TDR Cable Measurements
n/a
Additional SA Based Features
  • Built-In Power Meter
  • Extended Range Transmission Analysis (ERTA)
  • Real-Time Spectrum Analysis
  • Noise Figure Measurements
  • Over-The-Air Measurements
  • Built-In Power Meter
  • Extended Range Transmission Analysis (ERTA)
  • Real-Time Spectrum Analysis
  • Noise Figure Measurements
  • Over-The-Air Measurements
  • Built-In Power Meter
  • Extended Range Transmission Analysis (ERTA)
  • Real-Time Spectrum Analysis
  • Noise Figure Measurements
  • Over-The-Air Measurements
  • Built-In Power Meter
  • Built-In Power Meter
  • Extended Range Transmission Analysis (ERTA)
  • Real-Time Spectrum Analysis
  • Noise Figure Measurements
  • Over-The-Air Measurements
System Features
  • Built-In DC Source
  • GPS Receiver - Internal Only
  • Remote Control Capability
  • Built-In DC Source
  • GPS Receiver - Internal Only
  • Remote Control Capability
  • Built-In DC Source
  • GPS Receiver - Internal Only
  • Remote Control Capability
  • Built-In DC Source
  • GPS Receiver - Internal Only
  • Built-In DC Source
  • GPS Receiver - Internal Only
  • Remote Control Capability
Power Measurement Using USB Sensor
  • CW or Swept-Frequency
  • Frequency-Offset
  • RF Pulse Test with Peak Sensor
  • CW or Swept-Frequency
  • Frequency-Offset
  • RF Pulse Test with Peak Sensor
  • CW or Swept-Frequency
  • Frequency-Offset
  • RF Pulse Test with Peak Sensor
n/a
  • CW or Swept-Frequency
  • Frequency-Offset
  • RF Pulse Test with Peak Sensor
Standard Attenuator Range 30 dB 30 dB 30 dB n/a 30 dB
Standard Attenuator Step 5 dB 5 dB 5 dB n/a 5 dB
DANL @1 GHz -155 dBm -155 dBm -155 dBm n/a -155 dBm
Maximum Analysis Bandwidth 10 MHZ 10 MHz 10 MHz n/a 10 MHz
Phase Noise @1 GHz (1 MHz offset) -113 dBc/Hz -113 dBc/Hz -113 dBc/Hz n/a -113 dBc/Hz
Phase Noise @1 GHz (10 kHz offset) -111 dBc/Hz -111 dBc/Hz -111 dBc/Hz n/a -111 dBc/Hz
Phase Noise @1 GHz (30 kHz offset) -108 dBc/Hz -108 dBc/Hz -108 dBc/Hz n/a -110 dBc/Hz
Spur Free Dynamic Range > 105 dB > 105 dB > 105 dB n/a n/a
TOI @1 GHz (3rd Order Intercept) +15 dBm +15 dBm +15 dBm n/a +15 dBm
Applications Available Yes Yes Yes n/a Yes
Maximum Real-Time Bandwidth 10 MHz 10 MHz 10 MHz n/a 10 MHz
Overall Amplitude Accuracy n/a n/a n/a n/a n/a
Bandwidth Options 10 MHz (standard) 10 MHz (standard) 10 MHz (standard) n/a 10 MHz (standard)
Performance Level ◆◆◆◇◇◇ ◆◆◆◇◇◇ ◆◆◆◇◇◇ n/a ◆◆◆◇◇◇
Applications-Cellular
  • 89600 VSA Software
  • Over-The-Air LTE FDD and 5GTF
  • 89600 VSA Software
  • Over-The-Air LTE FDD and 5GTF
  • 89600 VSA Software
  • Over-The-Air LTE FDD and 5GTF
n/a
  • 89600 VSA Software
  • Over-The-Air LTE FDD and 5GTF
Applications-Digital Video
  • 89600 VSA Software
  • 89600 VSA Software
  • 89600 VSA Software
n/a
  • 89600 VSA Software
Applications-General Purpose
  • AM/FM Tune and Listen
  • Cable and Antenna Analysis
  • Field Strength Measurement
  • SCPI Code Compatibility
  • Spectrogram
  • Stimulus Response
  • AM/FM Tune and Listen
  • Cable and Antenna Analysis
  • Field Strength Measurement
  • SCPI Code Compatibility
  • Spectrogram
  • Stimulus Response
  • AM/FM Tune and Listen
  • Cable and Antenna Analysis
  • Field Strength Measurement
  • SCPI Code Compatibility
  • Spectrogram
  • Stimulus Response
n/a
  • AM/FM Tune and Listen
  • Field Strength Measurement
  • SCPI Code Compatibility
  • Spectrogram
  • Stimulus Response
Applications-Wireless Connectivity
  • 89600 VSA Software
  • 89600 VSA Software
  • 89600 VSA Software
n/a
  • 89600 VSA Software
Handheld / Modular Yes n/a n/a n/a n/a

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.