Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Infiniium 90000A Series Oscilloscopes

Engineered for unmatched real-time measurement accuracy

  • 2.5 GHz to 13 GHz
  • Get the most out of your scope for characterization and analysis
  • Pass today's demanding compliance tests more quickly
  • Debug your toughest designs with confidence

US$ 45,955 Starting Price*

Solve your toughest high-speed measurement challenges

  • Linear and nonlinear device characterization
  • High-speed serial interconnect analysis
  • Material measurement, power integrity analysis and more

 

Compare Products

Product Bandwidth Channels Max Sample Rate Minimum Rise/Fall Time Applications Typical Price*
DSO90254A Infiniium High Performance Oscilloscope: 2.5 GHz
2.5 GHz 4 40 GSa/s 140 ps
  • Ethernet 1000Base-T
US$ 45,955
DSA90254A Infiniium High Performance Oscilloscope: 2.5 GHz
2.5 GHz 4 40 GSa/s 140 ps
  • Ethernet 1000Base-T
US$ 63,573
DSO90404A Infiniium High Performance Oscilloscope: 4 GHz
4 GHz 4 40 GSa/s 105 ps
  • Ethernet 1000Base-T
US$ 54,251
DSA90404A Infiniium High Performance Oscilloscope: 4 GHz
4 GHz 4 40 GSa/s 105 ps
  • Ethernet 1000Base-T
US$ 71,869
DSO90604A Infiniium High Performance Oscilloscope: 6 GHz
6 GHz 4 40 GSa/s 70 ps
  • DDR3/LPDDR3
  • Ethernet 1000Base-T
US$ 78,608
DSA90604A Infiniium High Performance Oscilloscope: 6 GHz
6 GHz 4 40 GSa/s 70 ps
  • DDR3/LPDDR3
  • Ethernet 1000Base-T
US$ 96,226
DSO90804A Infiniium High Performance Oscilloscope: 8 GHz
8 GHz 4 40 GSa/s 54 ps
  • DDR3/LPDDR3
  • DDR4/LPDDR4
  • Ethernet 1000Base-T
US$ 95,216
DSA90804A Infiniium High Performance Oscilloscope: 8 GHz
8 GHz 4 40 GSa/s 54 ps
  • DDR3/LPDDR3
  • DDR4/LPDDR4
  • Ethernet 1000Base-T
US$ 112,833
DSO91204A Infiniium High Performance Oscilloscope: 12 GHz
12 GHz 4 40 GSa/s 35 ps
  • DDR3/LPDDR3
  • DDR4/LPDDR4
  • Ethernet 1000Base-T
US$ 122,657
DSA91204A Infiniium High Performance Oscilloscope: 12 GHz
12 GHz 4 40 GSa/s 35 ps
  • DDR3/LPDDR3
  • DDR4/LPDDR4
  • Ethernet 1000Base-T
US$ 140,275
DSO91304A Infiniium High Performance Oscilloscope: 13 GHz
13 GHz 4 40 GSa/s 32 ps n/a US$ 133,707
DSA91304A Infiniium High Performance Oscilloscope: 13 GHz
13 GHz 4 40 GSa/s 32 ps
  • DDR3/LPDDR3
  • DDR4/LPDDR4
  • DisplayPort
  • Ethernet 1000Base-T
  • HDMI 2.0
US$ 151,325

Software for this Series

 90000A Series Analysis Applications
90000A Series Analysis Applications
Gain insight into your design
  • Generate clock recovery for eye-diagram analysis and jitter decomposition
  • Move measurement points with hardware accelerated embedding
  • Powerful and flexible software trigger (InfiniiScan) and de-embedding capabilities
 90000A Series Compliance Applications
90000A Series Compliance Applications
Get deep technical expertise
  • Test to the exact specifications of each technology standard
  • Keysight experts participate in multiple technology standards
  • Solutions are certified and used in worldwide authorized test labs for the highest confidence
 90000A Series Protocol Application
90000A Series Protocol Application
Simplify the debugging of your design
  • Decode the protocol packets of more than 20 high-speed serial buses
  • Packets are displayed on scope waveform and listing windows, which are time-correlated
  • Debug and find the root cause of issues whether it is physical or protocol layer related

Accessories for this Series

 90000A Series Compatible Probes
90000A Series Compatible Probes
Improve your measurement reliability with the right probes
  • Differential & single ended
  • Active & passive
  • Voltage & current
  • High Impedance Adapter is required
 Oscilloscope Accessories
Oscilloscope Accessories
  • Accessories for your oscilloscope
  • Carrying cases, rackmount kits, and more

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.