Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

X-Series Signal Generators (MXG, EXG, CXG)

Test your very best designs with a golden reference in R&D and essential signals in manufacturing
  • Take your devices to the limit with purity and precision fine-tuned for the highest performance
  • Achieve faster throughput & greater uptime with cost-effective essential signal generation
  • Drive today’s most advanced microwave systems with the best alternatives in size, speed and cost to the metrology-grade PSG
  • Reduce time you spend on signal creation with Signal Studio software
  • Lower your cost of ownership with 3-year cal cycles and the most comprehensive solutions for self-maintenance

RM 100,620 Starting Price*

Produce the RF & MW signals you need: from simple to complex, from clean to impaired

  • Minimize interference in power amplifiers with industry-leading ACPR and output power
  • Keep pace with the latest data throughput in LTE-Advanced and 802.11ac WLAN with 160 MHz bandwidth and EVM down to 0.4 percent
  • Enhance receiver sensitivity for advanced radar systems with unsurpassed phase noise and spurious performance
     

Compare Products

Product Frequency Options Performance Level Phase Noise @1 GHz (20 kHz offset) Frequency Switching (Typical) IQ Modulation BW Internal/External Typical Price*
N5183B MXG X-Series Microwave Analog Signal Generator, 9 kHz to 40 GHz
13, 20, 31.8, 40 GHz ◆◆◆◆◇◇ -130 dBc/Hz ≤ 600 μs n/a RM 136,905
N5182B MXG X-Series RF Vector Signal Generator, 9 kHz to 6 GHz
3, 6 GHz ◆◆◆◆◇◇ -131 dBc/Hz ≤ 800 μs n/a RM 153,879
N5181B MXG X-Series RF Analog Signal Generator, 9 kHz to 6 GHz
1, 3, 6 GHz ◆◆◆◆◇◇ -131 dBc/Hz ≤ 800 μs n/a
N5173B EXG X-Series Microwave Analog Signal Generator, 9 kHz to 40 GHz
13, 20, 31.8, 40 GHz ◆◆◆◇◇◇ n/a n/a n/a RM 114,230
N5166B CXG RF Vector Signal Generator, 9 kHz – 3/6 GHz
3, 6 GHz ◆◆◇◇◇◇ -119 dBc/Hz < or equal to 5 ms, typical 120 MHz to 200 MHz RM 100,620
N5172B EXG X-Series RF Vector Signal Generator, 9 kHz to 6 GHz
3, 6 GHz ◆◆◆◇◇◇ n/a ≤ 800 µs 160 MHz to 200 MHz RM 114,779
N5171B EXG X-Series RF Analog Signal Generator, 9 kHz to 6 GHz
1, 3, 6 GHz ◆◆◆◇◇◇ -122 dBc/Hz ≤ 800 μs n/a

Software for this Series

 PathWave Signal Generation
PathWave Signal Generation
  • Signal creation software with waveform playback and real-time signal creation capabilities
  • Component and receiver test for a broad range of applications across evolving wireless systems
  • Scalable capability and performance
 SystemVue ESL Software
SystemVue ESL Software
  • Best-in-class RF fidelity for baseband/PHY environment
  • Integration with Test accelerates real-world maturity & streamlines your model-based design flow
  • Priced for networked workgroups to maximize design re-use 
 Productivity Software
Productivity Software
  • Connect and control instruments with simple to use software
  • Single and multi-instrument control and sequencing
  • Install, transport and manage licensing
  • Calibration and adjustment capability

Accessories for this Series

 Power Meters + Power Sensors
Power Meters + Power Sensors
  • Measure peak and average power
  • Operate with various sensor types
  • Accurately measure the power of RF and microwave signals
  • High performance solutions for peak and average power measurements
 Signal Generator Millimeter-Wave Accessories
Signal Generator Millimeter-Wave Accessories
  • Extend signal generator frequency coverage
  • 50 to 1.1 THz
  • Direct RF drive, direct frequency control & display, and input power protection
 Arbitrary Waveform Generators
Arbitrary Waveform Generators
  • Combine with a signal generator for a complete wideband system
  • Superior Signal quality (pre-distortion)
  • Wide bandwidth
  • High number of bits
  • Performance software for waveform generation

* Prices for: Malaysia. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).