X-Series Signal Generators (MXG, EXG, CXG)
- Take your devices to the limit with purity and precision fine-tuned for the highest performance
- Achieve faster throughput & greater uptime with cost-effective essential signal generation
- Drive today’s most advanced microwave systems with the best alternatives in size, speed and cost to the metrology-grade PSG
- Reduce time you spend on signal creation with Signal Studio software
- Lower your cost of ownership with 3-year cal cycles and the most comprehensive solutions for self-maintenance
Produce the RF & MW signals you need: from simple to complex, from clean to impaired
- Minimize interference in power amplifiers with industry-leading ACPR and output power
- Keep pace with the latest data throughput in LTE-Advanced and 802.11ac WLAN with 160 MHz bandwidth and EVM down to 0.4 percent
- Enhance receiver sensitivity for advanced radar systems with unsurpassed phase noise and spurious performance
-
Mitigate interference, speed data throughput & increase signal quality -
Push the envelope with MW sources: industry-leading signal purity & output power -
Keysight Services. Accelerate Technology Adoption. Lower Costs. -
Create faster, better designs with the best phase noise with MXG and EXG -
Produce test signal with exceptional EVM -
Easily use 7 function generators in 1 instrument to test radar or police radios -
Keysight software is downloadable test and measurement expertise
Compare Products
Product | Frequency Options | Performance Level | Phase Noise @1 GHz (20 kHz offset) | Frequency Switching (Typical) | IQ Modulation BW Internal/External | Typical Price* |
---|---|---|---|---|---|---|
N5183B MXG X-Series Microwave Analog Signal Generator, 9 kHz to 40 GHz
|
13, 20, 31.8, 40 GHz | ◆◆◆◆◇◇ | -130 dBc/Hz | ≤ 600 μs | n/a |
|
N5182B MXG X-Series RF Vector Signal Generator, 9 kHz to 6 GHz
|
3, 6 GHz | ◆◆◆◆◇◇ | -131 dBc/Hz | ≤ 800 μs | n/a |
|
N5181B MXG X-Series RF Analog Signal Generator, 9 kHz to 6 GHz
|
1, 3, 6 GHz | ◆◆◆◆◇◇ | -131 dBc/Hz | ≤ 800 μs | n/a |
|
N5173B EXG X-Series Microwave Analog Signal Generator, 9 kHz to 40 GHz
|
13, 20, 31.8, 40 GHz | ◆◆◆◇◇◇ | n/a | n/a | n/a |
|
N5166B CXG RF Vector Signal Generator, 9 kHz – 3/6 GHz
|
3, 6 GHz | ◆◆◇◇◇◇ | -119 dBc/Hz | < or equal to 5 ms, typical | 120 MHz to 200 MHz |
|
N5172B EXG X-Series RF Vector Signal Generator, 9 kHz to 6 GHz
|
3, 6 GHz | ◆◆◆◇◇◇ | n/a | ≤ 800 µs | 160 MHz to 200 MHz |
|
N5171B EXG X-Series RF Analog Signal Generator, 9 kHz to 6 GHz
|
1, 3, 6 GHz | ◆◆◆◇◇◇ | -122 dBc/Hz | ≤ 800 μs | n/a |
|
Need More? Unlock Measurement Insights
Software for this Series
PathWave Signal Generation
- Signal creation software with waveform playback and real-time signal creation capabilities
- Component and receiver test for a broad range of applications across evolving wireless systems
- Scalable capability and performance
SystemVue ESL Software
- Best-in-class RF fidelity for baseband/PHY environment
- Integration with Test accelerates real-world maturity & streamlines your model-based design flow
- Priced for networked workgroups to maximize design re-use
Productivity Software
- Connect and control instruments with simple to use software
- Single and multi-instrument control and sequencing
- Install, transport and manage licensing
- Calibration and adjustment capability
Accessories for this Series
Power Meters + Power Sensors
- Measure peak and average power
- Operate with various sensor types
- Accurately measure the power of RF and microwave signals
- High performance solutions for peak and average power measurements
Signal Generator Millimeter-Wave Accessories
- Extend signal generator frequency coverage
- 50 to 1.1 THz
- Direct RF drive, direct frequency control & display, and input power protection
Arbitrary Waveform Generators
- Combine with a signal generator for a complete wideband system
- Superior Signal quality (pre-distortion)
- Wide bandwidth
- High number of bits
- Performance software for waveform generation
* Prices for: Croatia. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).