PSG Signal Generators
- Generate trusted microwave signals: get metrology-grade frequency & level accuracy with excellent distortion & spurious characteristics
- Rely on the highest quality signals from pure CW tones with 1 W of power to complex, vector-modulated signals with 4 GHz bandwidth
- Reduce the time you spend on signal creation with Signal Studio software
- Take advantage of increased performance, flexibility & speed when you replace a legacy source with the code-compatible PSG microwave signal generator
Test with the highest quality signals
- Generate more realistic wideband signals for radar, EW and Satcom with up to 4 GHz RF modulation bandwidth with external I/Q inputs
- Maximize receiver sensitivity for Doppler radar or receiver-blocking tests, or use as an ideal reference in phase noise test systems: -91 dBc/Hz at 100 Hz offset; -126 dBc/Hz at 10 kHz offset (10 GHz)
- Improve signal quality and increase test accuracy with low spurious and harmonic performance (-70 dBc @ 10 GHz and 55 dBc, respectively)
-
Push the envelope with MW sources: industry-leading signal purity & output power -
Maximize system sensitivity with the best phase noise performance from the PSG -
Keysight Services. Accelerate Technology Adoption. Lower Costs. -
Generate & analyze a 64QAM digitally modulated millimeter-wave signal at 65 GHz -
Keysight software is downloadable test and measurement expertise
Compare Products
Product | Frequency Options | Performance Level | Phase Noise @1 GHz (20 kHz offset) | Frequency Switching (Typical) | IQ Modulation BW Internal/External | Typical Price* |
---|---|---|---|---|---|---|
E8257D PSG Analog Signal Generator, 100 kHz to 67 GHz
|
13, 20, 31.8, 40, 50, 67 GHz, Extend to 1.1 THz | ◆◆◆◆◆◇ | n/a | n/a | n/a |
|
E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz
|
13, 20, 31.8, 44 GHz, Extend to 1.1 THz | ◆◆◆◆◆◇ | n/a | n/a | 80 MHz to 4 GHz |
|
E8663D PSG RF Analog Signal Generator, 100 kHz to 9 GHz
|
3.2, 9 GHz | ◆◆◆◆◆◇ | n/a | n/a | n/a |
|
Need More? Unlock Measurement Insights
Software for this Series
PathWave Signal Generation
- Signal creation software with waveform playback and real-time signal creation capabilities
- Component and receiver test for a broad range of applications across evolving wireless systems
- Scalable capability and performance
SystemVue ESL Software
- Best-in-class RF fidelity for baseband/PHY environment
- Integration with Test accelerates real-world maturity & streamlines your model-based design flow
- Priced for networked workgroups to maximize design re-use
Productivity Software
- Connect and control instruments with simple to use software
- Single and multi-instrument control and sequencing
- Install, transport and manage licensing
- Calibration and adjustment capability
Accessories for this Series
Signal Generator Millimeter-Wave Accessories
- Extend signal generator frequency coverage
- 50 to 1.1 THz
- Direct RF drive, direct frequency control & display, and input power protection
Distribution Networks for PSG Signal Generators
- Multiple PSG operate in a phase locked, coherent mode at a common frequency
- Use of internal/external baseband generator with vector PSG provides phase control/adjustment for each source
Arbitrary Waveform Generators
- Combine with a signal generator for a complete wideband system
- Superior Signal quality (pre-distortion)
- Wide bandwidth
- High number of bits
- Performance software for waveform generation
* Prices for: Malta. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).