Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Digital Communication Analyzer (DCA) Oscilloscopes

Digital Communication Analyzer for electrical, optical, and TDR measurements
  • Platform consists of mainframe and modules and Software
  • Precision measurements on high-speed signals at the touch of one button
  • Powerful analysis features provide greater insight
  • FlexDCA interface increases productivity in R&D and manufacturing

Comprehensive solutions for all your digital wireline communication tests

  • Optical modules for transceiver design and manufacturing
  • Electrical modules for ASIC/FPGA/IC design and characterization
  • TDR/TDT/S-Parameter modules for serial bus designs, cables, and PCB characterization

Compare Products

Product Bandwidth Supported Data Rates Input Type Module Type Applications Typical Price*
N1076B Electrical Clock Recovery
n/a 125 MBd to 64 GBd
  • 2.92 mm
  • Electrical
n/a
N1077A Optical/Electrical Clock Recovery
n/a 50 Mb/s to 32 Gb/s
  • 2.92 mm
  • FC/PC 9/125 um
  • FC/PC 50/125 um
  • Optical
  • Electrical
n/a
N1078A Optical/Electrical Clock Recovery
n/a 125 MBd to 64 GBd
  • 2.92 mm
  • FC/PC 9/125 um
  • Optical
  • Electrical
n/a
N1046A 75/85/100 GHz 1/2/4 Port Remote Sampling Heads for the 86100D DCA-X
100 GHz n/a
  • 1 mm (f)
  • Electrical
n/a
N1090A DCA-M High Accuracy, Low Cost Solution for Optical Waveform Analysis
9 and 20 GHz 1 Gb/s Ref Rx to 11.3 Gb/s Ref Rx
  • 62.5/125 µm
  • SMA
n/a n/a
N1092A DCA-M Sampling Oscilloscope (Single Optical Channel)
40 GHz 20.6 Gb/s to 28 Gb/s
  • Single-mode, FC/PC
  • Single-mode and multimode, FC/PC
n/a n/a
N1092B DCA-M Sampling Oscilloscope (Dual Optical Channels)
40 GHz 20.6 Gb/s to 28 Gb/s
  • Single-mode, FC/PC
  • Single-mode and multimode, FC/PC
n/a n/a
N1092C DCA-M Sampling Oscilloscope (One Optical and Two Electrical Channels)
40 GHz and 50 GHz 20.6 Gb/s to 28 Gb/s
  • Electrical Channel: 2.4mm
  • Opt: FC/PC Single-mode or single-mode+multimode
n/a n/a
N1092D DCA-M Sampling Oscilloscope (Quad Optical Channels)
40 GHz 20.6 Gb/s to 28 Gb/s
  • Single-mode, FC/PC
  • Single-mode and multimode, FC/PC
n/a n/a
N1092E DCA-M Sampling Oscilloscope (Two Optical and Two Electrical Channels)
40 GHz and 50 GHz 20.6 Gb/s to 28 Gb/s
  • Electrical Channel: 2.4mm
  • Opt: FC/PC Single-mode or single-mode+multimode
n/a n/a
N1094A DCA-M Sampling Oscilloscope (Two Electrical Channels)
20/33 GHz, 20/33/40/50 GHz 20.6 Gb/s to 28 Gb/s
  • 2.4 mm
n/a n/a
N1094B DCA-M Sampling Oscilloscope (Four Electrical Channels)
20/33 GHz, 20/33/40/50 GHz n/a
  • 2.4 mm
n/a n/a
86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
> 100 GHz n/a n/a
  • Optical
  • Electrical
  • TDR
n/a
54754A Differential & Single-ended TDR/TDT Module
18 GHz n/a
  • 3.5 mm
  • Electrical
  • TDR
n/a
86105C 9 GHz Optical/20 GHz Electrical Sampling Module, 750 to 1650 nm-SMF and MMF
8.5 and 20 GHz 155 Mb/s to 11.3 Gb/s
  • 3.5 mm
  • Single-Mode
  • Multimode
  • Optical
  • Electrical
n/a
86105D 34 GHz Optical, 50 GHz Electrical Module, 750-1650 nm, MMF And SMF
34 and 50 GHz 8.50 Gb/s to 28.05 Gb/s
  • 2.4 mm
  • Single-Mode
  • Multimode
  • Optical
  • Electrical
n/a
86108B Precision Waveform Analyzer
35 and 50 GHz 50 Mb/s to 32 Gb/s
  • 3.5 mm
  • 2.4 mm
  • Electrical
n/a
86115D 20/34 GHz Module for High-Volume/Parallel Optical Transceiver Test
20 and 34 GHz 8.50 Gb/s to 28.05 Gb/s
  • Single-Mode
  • Multimode
  • Optical
n/a
86116C 40 to 65 GHz Optical and 80 GHz Electrical Plug-in Modules
65 and 80 GHz 25.8 Gb/s to 43.0 Gb/s
  • 1.85 mm
  • Single-Mode
  • Optical
  • Electrical
n/a
N1060A Precision Waveform Analyzer
>90 GHz 125 MBd to 64 GBd
  • 1 mm
  • Electrical
n/a
N1055A 35/50 GHz 2/4 Port TDR/TDT Remote Sampling Head for the 86100D DCA-X
35 and 50 GHz n/a
  • 2.92 mm
  • 1.85 mm
  • Electrical
  • TDR
n/a
N1000A DCA-X Wide-Bandwidth Oscilloscope Mainframe
>110 GHz n/a n/a
  • Optical
  • Electrical
  • TDR
n/a
N1045B 60 GHz 2/4 Port Electrical Remote Sampling Head
60 GHz 12MBd to 32GBd
  • 1.85 mm
  • Electrical
n/a

Software for this Series

N1010A FlexDCA Sampling Oscilloscope Software
N1010A FlexDCA Sampling Oscilloscope Software
  • Supports 86100C DCA-J, 86100D DCA-X and N1092A/B/D oscilloscopes, and SystemVue software
  • Make Eye/Mask, oscilloscope, and jitter measurements on your PC
  • Troubleshoot problems remote office locations


     
 DCA Compliance Applications
DCA Compliance Applications
Test to the exact specifications of each technology standard
  • Verified by Keysight experts who sit on multiple technology boards
  • Tests include OIF CEI 3.1, IEEE 802.3 (Ethernet), SFF-8431 (SFP+) and more
  • Supports user-defined applications

Accessories for this Series

 Sampling Oscilloscope Accessories
Sampling Oscilloscope Accessories
  • Accessories are compatible with most DCA-X and DCA-M series Oscilloscopes
  • Not all compatible accessories are listed
  • View DCA Accessories Technical Overview, 5991-2340EN, to see the full list of accessories

* Prices for: France. Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.