Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Oscilloscopes

More engineers are switching to Keysight oscilloscopes because they help you:
  • Get your products to market faster with award-winning oscilloscopes that offer the fastest update rates, the deepest memory, the industry’s only capacitive touch screen, and the most oscilloscope software options
  • Produce the highest-performing products with measurements you can trust thanks to oscilloscopes with industry-leading signal integrity and the largest selection of oscilloscope probes
  • Achieve the lowest cost of ownership with multiple instruments in one mainframe and easy upgrades
  • Get a compact instrument with zero compromise in functionality with the Keysight Streamline Series USB oscilloscopes
Digital storage, mixed signal and sampling oscilloscopes solve the toughest measurement challenges


Infiniium UXR-Series Oscilloscopes (5 to 110 GHz)

New 8-channel, high-signal-integrity oscilloscopes!
New 8-channel, high-signal-integrity oscilloscopes!

New, High-Performance Scopes at an Affordable Price
New, High-Performance Scopes at an Affordable Price

Compare Series/Products

Series / Products Bandwidth Max Memory Depth Max Sample Rate Operating System Typical Price*
Digital Communication Analyzer (DCA) Oscilloscopes
Digital Communication Analyzer (DCA) Oscilloscopes
Comprehensive optical, electrical, TDR solutions
100 GHz to 65 and 80 GHz n/a n/a Windows 10 US$ 37,565
N1076B Electrical Clock Recovery n/a n/a n/a n/a n/a
N1077A Optical/Electrical Clock Recovery n/a n/a n/a n/a n/a
N1078A Optical/Electrical Clock Recovery n/a n/a n/a n/a n/a
N1090A DCA-M High Accuracy, Low Cost Solution for Optical Waveform Analysis 9 and 20 GHz n/a n/a n/a US$ 44,265
N1092A DCA-M Sampling Oscilloscope (Single Optical Channel) 40 GHz n/a n/a n/a US$ 70,086
N1092B DCA-M Sampling Oscilloscope (Dual Optical Channels) 40 GHz n/a n/a n/a US$ 112,242
N1092C DCA-M Sampling Oscilloscope (One Optical and Two Electrical Channels) 40 GHz and 50 GHz n/a n/a n/a US$ 112,695
N1092D DCA-M Sampling Oscilloscope (Quad Optical Channels) 40 GHz n/a n/a n/a US$ 196,554
N1092E DCA-M Sampling Oscilloscope (Two Optical and Two Electrical Channels) 40 GHz and 50 GHz n/a n/a n/a US$ 133,565
N1094A DCA-M Sampling Oscilloscope (Two Electrical Channels) 20/33 GHz, 20/33/40/50 GHz n/a n/a Windows 10 US$ 37,565
N1094B DCA-M Sampling Oscilloscope (Four Electrical Channels) 20/33 GHz, 20/33/40/50 GHz n/a n/a Windows 10 n/a
This series contains additional products.
expand series: 11 products

Software

 Oscilloscope Software
Oscilloscope Software
  • Largest range of scope application software
  • Compliance applications including: DisplayPort, DDR, PCI Express, USB and more
  • Debug and analysis applications including: CAN/LIN, I²C/SPI, FPGAs, MILSTD1553, JTAG, RS232 and more

Accessories

 Oscilloscope Probes
Oscilloscope Probes
  • Passive probes
  • Single-ended active probes
  • Differential active probes
  • Current probes
  • Power rail probes
  • Optical probe
     
 Oscilloscope Accessories
Oscilloscope Accessories
  • Accessories for your oscilloscope
  • Carrying cases, rackmount kits, and more

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.