Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Oscilloscopes

More engineers are switching to Keysight oscilloscopes because they help you:
  • Get your products to market faster with award-winning oscilloscopes that offer the fastest update rates, the deepest memory, the industry’s only capacitive touch screen, and the most oscilloscope software options
  • Produce the highest-performing products with measurements you can trust thanks to oscilloscopes with industry-leading signal integrity and the largest selection of oscilloscope probes
  • Achieve the lowest cost of ownership with multiple instruments in one mainframe and easy upgrades
  • Get a compact instrument with zero compromise in functionality with the Keysight Streamline Series USB oscilloscopes
Digital storage, mixed signal and sampling oscilloscopes solve the toughest measurement challenges


Infiniium UXR-Series Oscilloscopes (5 to 110 GHz)

New 8-channel, high-signal-integrity oscilloscopes!
New 8-channel, high-signal-integrity oscilloscopes!

New, High-Performance Scopes at an Affordable Price
New, High-Performance Scopes at an Affordable Price

Compare Series/Products

Series / Products Bandwidth Max Memory Depth Max Sample Rate Operating System
Digital Communication Analyzer (DCA) Oscilloscopes
Digital Communication Analyzer (DCA) Oscilloscopes
Comprehensive optical, electrical, TDR solutions
100 GHz to 65 and 80 GHz n/a n/a Windows 10
N1076B Electrical Clock Recovery n/a n/a n/a n/a
N1077A Optical/Electrical Clock Recovery n/a n/a n/a n/a
N1078A Optical/Electrical Clock Recovery n/a n/a n/a n/a
N1090A DCA-M High Accuracy, Low Cost Solution for Optical Waveform Analysis 9 and 20 GHz n/a n/a n/a
N1092A DCA-M Sampling Oscilloscope (Single Optical Channel) 40 GHz n/a n/a n/a
N1092B DCA-M Sampling Oscilloscope (Dual Optical Channels) 40 GHz n/a n/a n/a
N1092C DCA-M Sampling Oscilloscope (One Optical and Two Electrical Channels) 40 GHz and 50 GHz n/a n/a n/a
N1092D DCA-M Sampling Oscilloscope (Quad Optical Channels) 40 GHz n/a n/a n/a
N1092E DCA-M Sampling Oscilloscope (Two Optical and Two Electrical Channels) 40 GHz and 50 GHz n/a n/a n/a
N1094A DCA-M Sampling Oscilloscope (Two Electrical Channels) 20/33 GHz, 20/33/40/50 GHz n/a n/a Windows 10
N1094B DCA-M Sampling Oscilloscope (Four Electrical Channels) 20/33 GHz, 20/33/40/50 GHz n/a n/a Windows 10
This series contains additional products.
expand series: 11 products

Software

 Oscilloscope Software
Oscilloscope Software
  • Largest range of scope application software
  • Compliance applications including: DisplayPort, DDR, PCI Express, USB and more
  • Debug and analysis applications including: CAN/LIN, I²C/SPI, FPGAs, MILSTD1553, JTAG, RS232 and more

Accessories

 Oscilloscope Probes
Oscilloscope Probes
  • Passive probes
  • Single-ended active probes
  • Differential active probes
  • Current probes
  • Power rail probes
  • Optical probe
     
 Oscilloscope Accessories
Oscilloscope Accessories
  • Accessories for your oscilloscope
  • Carrying cases, rackmount kits, and more

* Prices for: Guatemala. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).