Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Signal Generators

Push your device within and beyond its limits with unmatched purity and precision with Keysight signal generators.
  • Meet your test requirements with the widest selection of signal generators with the best performance in every class, whether you need a traceable, metrology-grade solution or cost-effective basic signal generation
  • Stimulate your device using realistic signal simulations with the highest signal integrity
  • Lower your cost of ownership with 3-year calibration cycles and the most comprehensive solutions for self-maintenance
The most trusted microwave signal generators, with thousands of units deployed in hundreds of programs globally


Fast-switching signal generator designed for electronic warfare testing


Maximize the sensitivity of your system with the best phase noise performance from the PSG

Compare Series/Products

Series / Products Frequency Output Power @1 GHz Phase Noise @1 GHz (20 kHz offset) Frequency Switching (Typical) Harmonics @1 GHz
Microwave Signal Generators (VXG)
Microwave Signal Generators (VXG)
Accelerating 5G Innovation and Test
1 MHz to 44 GHz -110 dBm to +23 dBm -140 dBc/Hz (measured) n/a -30 dBc (measured)
M9383B VXG-m Microwave Signal Generator, 1 MHz – 44 GHz 1 MHz to 44 GHz -110 dBm to +23 dBm -140 dBc/Hz (measured) n/a -30 dBc (measured)
M9384B VXG Microwave Signal Generator, 1 MHz – 44 GHz 1 MHz to 44 GHz -110 dBm to +23 dBm -140 dBc/Hz (measured) n/a -30 dBc (measured)
expand series: 2 products
X-Series Agile Signal Generators (UXG)
X-Series Agile Signal Generators (UXG)
Fast-switching for multi-emitter scenarios
n/a -130 dBm to +3 dBm 150 dBc/Hz (nominal) 101 us < -60 dBc
N5192A UXG X-Series Vector Adapter, Modified Version, 50 MHz to 20 GHz n/a -120 dBm to +3 dBm 150 dBc/Hz (nominal) 101 us < -60 dBc
N5193A UXG X-Series Agile Signal Generator, 10 MHz to 40 GHz n/a n/a n/a n/a n/a
N5194A UXG X-Series Agile Vector Adapter, 50 MHz to 40 GHz n/a -120 dBm to +3 dBm -144 dBc/Hz ≤ 220 ns < -60 dBc
N5191A UXG X-Series Agile Signal Generator, Modified Version n/a -130 dBm to +10 dBm -135 dBc/Hz ≤ 180 µs < -50 dBc
expand series: 4 products
X-Series Signal Generators (MXG, EXG, CXG)
X-Series Signal Generators (MXG, EXG, CXG)
Purity and precision for devices and components
9 kHz to 6 GHz +18 dBm to +18 dBm -131 dBc/Hz to -119 dBc/Hz ≤ 600 μs to < or equal to 5 ms, typical < –35 dBc (< +4 dBm) to < -40 dBc
N5183B MXG X-Series Microwave Analog Signal Generator, 9 kHz to 40 GHz n/a +23 dBm -130 dBc/Hz ≤ 600 μs < -40 dBc
N5182B MXG X-Series RF Vector Signal Generator, 9 kHz to 6 GHz 9 kHz to 6 GHz + 24 dBm to n/a -131 dBc/Hz ≤ 800 μs < –35 dBc (< +4 dBm)
N5181B MXG X-Series RF Analog Signal Generator, 9 kHz to 6 GHz n/a n/a -131 dBc/Hz ≤ 800 μs n/a
N5173B EXG X-Series Microwave Analog Signal Generator, 9 kHz to 40 GHz n/a n/a n/a n/a n/a
N5166B CXG RF Vector Signal Generator, 9 kHz – 3/6 GHz 9 kHz to 3/6 GHz +18 dBm -119 dBc/Hz < or equal to 5 ms, typical < -35 dBc
N5172B EXG X-Series RF Vector Signal Generator, 9 kHz to 6 GHz n/a n/a n/a ≤ 800 µs n/a
N5171B EXG X-Series RF Analog Signal Generator, 9 kHz to 6 GHz n/a n/a -122 dBc/Hz ≤ 800 μs n/a
expand series: 7 products
PSG Signal Generators
PSG Signal Generators
Metrology-grade for advanced measurement systems
n/a n/a n/a n/a n/a
E8257D PSG Analog Signal Generator, 100 kHz to 67 GHz n/a n/a n/a n/a n/a
E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz n/a n/a n/a n/a n/a
E8663D PSG RF Analog Signal Generator, 100 kHz to 9 GHz n/a n/a n/a n/a n/a
expand series: 3 products
PXI Signal Generators (Signal Sources)
PXI Signal Generators (Signal Sources)
Modular form factor for high-speed automated test
380 MHz to 6 GHz n/a n/a n/a < -30 dBc
M9410A VXT PXI Vector Transceiver, 300/600/1200 MHz Bandwidth 380 MHz to 6 GHz n/a n/a n/a n/a
M9411A VXT PXI Vector Transceiver 380 MHz to 6 GHz n/a n/a n/a n/a
M9415A VXT PXI Vector Transceiver, 380 MHz to 6/8/12 GHz
NEW!
n/a n/a n/a n/a < -30 dBc
M9420A VXT PXIe Vector Transceiver n/a n/a n/a n/a n/a
M9421A VXT PXIe Vector Transceiver n/a n/a n/a n/a n/a
M9380A PXIe CW Source, 1 MHz to 3 GHz or 6 GHz n/a n/a n/a n/a n/a
M9381A PXIe Vector Signal Generator: 1 MHz to 3 GHz or 6 GHz n/a n/a n/a n/a n/a
M9383A PXIe Microwave Signal Generator, 1 MHz to 44 GHz n/a n/a n/a n/a n/a
expand series: 8 products
RF Signal Generators (Signal Sources)
RF Signal Generators (Signal Sources)
Full-featured, low-cost RF signal generation
n/a n/a n/a n/a n/a
N9310A RF Signal Generator, 9 kHz to 3 GHz n/a n/a n/a n/a n/a
expand series: 1 product

Software

 PathWave Signal Generation
PathWave Signal Generation
  • Signal creation software with waveform playback and real-time signal creation capabilities
  • Component and receiver test for a broad range of applications across evolving wireless systems
  • Scalable capability and performance
 SystemVue ESL Software
SystemVue ESL Software
  • Best-in-class RF fidelity for baseband/PHY environment
  • Integration with Test accelerates real-world maturity & streamlines your model-based design flow
  • Priced for networked workgroups to maximize design re-use 
 Productivity Software
Productivity Software
  • Connect and control instruments with simple to use software
  • Single and multi-instrument control and sequencing
  • Install, transport and manage licensing
  • Calibration and adjustment capability

Accessories

 Distribution Networks for PSG Signal Generators
Distribution Networks for PSG Signal Generators
  • Multiple PSG operate in a phase locked, coherent mode at a common frequency
  • Use of internal/external baseband generator with vector PSG provides phase control/adjustment for each source
 More Signal Generator Accessories
More Signal Generator Accessories
Simplify test setups and signal generation by utilizing these products
  • Get the capability to measure peak and average power with a portable power meter
  • Operate multiple signal generators in a phase locked and coherent mode
  • Extend the range of microwave system and more
 Arbitrary Waveform Generators
Arbitrary Waveform Generators
  • Combine with a signal generator for a complete wideband system
  • Superior Signal quality (pre-distortion)
  • Wide bandwidth
  • High number of bits
  • Performance software for waveform generation

* Prices for: Gabon. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).