Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Signal Generators

Push your device within and beyond its limits with unmatched purity and precision with Keysight signal generators.
  • Meet your test requirements with the widest selection of signal generators with the best performance in every class, whether you need a traceable, metrology-grade solution or cost-effective basic signal generation
  • Stimulate your device using realistic signal simulations with the highest signal integrity
  • Lower your cost of ownership with 3-year calibration cycles and the most comprehensive solutions for self-maintenance
The most trusted microwave signal generators, with thousands of units deployed in hundreds of programs globally


Fast-switching signal generator designed for electronic warfare testing


Maximize the sensitivity of your system with the best phase noise performance from the PSG

Comparer séries/produits

Séries/Produits Frequency Output Power @1 GHz Phase Noise @1 GHz (20 kHz offset) Frequency Switching (Typical) Harmonics @1 GHz Prix typique*
PXI Signal Generators (Signal Sources)
PXI Signal Generators (Signal Sources)
Modular form factor for high-speed automated test
380 MHz à 6 GHz s/o s/o s/o < -30 dBc CA$ 35,676
M9410A VXT PXI Vector Transceiver, 300/600/1200 MHz Bandwidth 380 MHz à 6 GHz s/o s/o s/o s/o s/o
M9411A VXT PXI Vector Transceiver 380 MHz à 6 GHz s/o s/o s/o s/o s/o
M9415A VXT PXI Vector Transceiver, 380 MHz to 6/8/12 GHz
NEW!
s/o s/o s/o s/o < -30 dBc s/o
M9420A VXT PXIe Vector Transceiver s/o s/o s/o s/o s/o CA$ 59,138
M9421A VXT PXIe Vector Transceiver s/o s/o s/o s/o s/o CA$ 59,138
M9380A PXIe CW Source, 1 MHz to 3 GHz or 6 GHz s/o s/o s/o s/o s/o CA$ 35,676
M9381A PXIe Vector Signal Generator: 1 MHz to 3 GHz or 6 GHz s/o s/o s/o s/o s/o s/o
M9383A PXIe Microwave Signal Generator, 1 MHz to 44 GHz s/o s/o s/o s/o s/o CA$ 36,511
élargir série: 8 produits

Logiciels

 PathWave Signal Generation
PathWave Signal Generation
  • Signal creation software with waveform playback and real-time signal creation capabilities
  • Component and receiver test for a broad range of applications across evolving wireless systems
  • Scalable capability and performance
 SystemVue ESL Software
SystemVue ESL Software
  • Best-in-class RF fidelity for baseband/PHY environment
  • Integration with Test accelerates real-world maturity & streamlines your model-based design flow
  • Priced for networked workgroups to maximize design re-use 
 Productivity Software
Productivity Software
  • Connect and control instruments with simple to use software
  • Single and multi-instrument control and sequencing
  • Install, transport and manage licensing
  • Calibration and adjustment capability

Accessoires

 Distribution Networks for PSG Signal Generators
Distribution Networks for PSG Signal Generators
  • Multiple PSG operate in a phase locked, coherent mode at a common frequency
  • Use of internal/external baseband generator with vector PSG provides phase control/adjustment for each source
 More Signal Generator Accessories
More Signal Generator Accessories
Simplify test setups and signal generation by utilizing these products
  • Get the capability to measure peak and average power with a portable power meter
  • Operate multiple signal generators in a phase locked and coherent mode
  • Extend the range of microwave system and more
 Arbitrary Waveform Generators
Arbitrary Waveform Generators
  • Combine with a signal generator for a complete wideband system
  • Superior Signal quality (pre-distortion)
  • Wide bandwidth
  • High number of bits
  • Performance software for waveform generation

* Prix pour: Canada. Prix sujets à modification sans préavis. Les prix indiqués sont les prix de vente proposés par le manufacturier. Prix sans taxes comprises.