Signal Generators (Signal Sources)
Push your device within and beyond its limits with unmatched purity and precision
- Meet your test requirements with the widest selection of signal generators with the best performance in every class, whether you need a traceable, metrology-grade solution or cost-effective basic signal generation
- Stimulate your device using realistic signal simulations with the highest signal integrity
- Lower your cost of ownership with 3-year calibration cycles and the most comprehensive solutions for self-maintenance
The most trusted microwave signal generators, with thousands of units deployed in hundreds of programs globally
Fast-switching signal generator designed for electronic warfare testing
Maximize the sensitivity of your system with the best phase noise performance from the PSG
Compare Series/Products
Series / Products | Frequency | Output Power @1 GHz | Phase Noise @1 GHz (20 kHz offset) | Frequency Switching | Harmonics @1 GHz | |
---|---|---|---|---|---|---|
Microwave Signal Generators (VXG)
Accelerating 5G Innovation and Test
|
1 MHz to 44 GHz | +23 dBm (measured) | -140 dBc/Hz (measured) | n/a | -30 dBc (measured) | |
M9383B VXG-m PXIe Microwave Signal Generator, 1 MHz – 44 GHz
NEW! |
1 MHz to 44 GHz | +23 dBm (measured) to n/a | -140 dBc/Hz (measured) | n/a | -30 dBc (measured) | |
M9384B VXG Microwave Signal Generator, 1 MHz – 44 GHz
NEW! |
1 MHz to 44 GHz | +23 dBm (measured) to n/a | -140 dBc/Hz (measured) | n/a | -30 dBc (measured) | |
expand series: 2 products | ||||||
X-Series Agile Signal Generators (UXG)
Fast-switching for multi-emitter scenarios
|
n/a | -130 dBm to +10 dBm | -144 dBc/Hz to 150 dBc/Hz (nominal) | ≤ 180 ns to 101 us | < -60 dBc to < -50 dBc | |
N5192A UXG X-Series Vector Adapter, Modified Version, 10 MHz to 20 GHz
NEW! |
n/a | -120 dBm to +3 dBm | 150 dBc/Hz (nominal) | 101 us | < -60 dBc | |
N5193A UXG X-Series Agile Signal Generator, 10 MHz to 40 GHz | n/a | -130 dBm to +10 dBm | -143 dBc/Hz | ≤ 180 ns | < -50 dBc | |
N5194A UXG X-Series Agile Vector Adapter, 50 MHz to 20 GHz | n/a | -120 dBm to +3 dBm | -144 dBc/Hz | ≤ 220 ns | < -60 dBc | |
N5191A UXG X-Series Agile Signal Generator, Modified Version | n/a | -130 dBm to +10 dBm | -135 dBc/Hz | ≤ 180 µs | < -50 dBc | |
expand series: 4 products | ||||||
X-Series Signal Generators (MXG, EXG)
Purity and precision for devices and components
|
9 kHz to 6 GHz | -144 dBm to +26 dBm | -146 dBc/Hz to -122 dBc/Hz | ≤ 600 µs to ≤ 800 µs | <-40 dBc to <-35 dBc | |
N5183B MXG X-Series Microwave Analog Signal Generator, 9 kHz to 40 GHz | n/a | -130 dBm to +23 dBm | n/a | n/a | n/a | |
N5182B MXG X-Series RF Vector Signal Generator, 9 kHz to 6 GHz | n/a | -144 dBm to +26 dBm | -146 dBc/Hz | ≤ 800 µs | <-35 dBc | |
N5181B MXG X-Series RF Analog Signal Generator, 9 kHz to 6 GHz | n/a | -144 dBm to +26 dBm | -146 dBc/Hz | ≤ 800 µs | <-35 dBc | |
N5173B EXG X-Series Microwave Analog Signal Generator, 9 kHz to 40 GHz | n/a | -130 dBm to +23 dBm | -122 dBc/Hz | ≤ 600 µs | <-40 dBc | |
N5172B EXG X-Series RF Vector Signal Generator, 9 kHz to 6 GHz | n/a | -144 dBm to +26 dBm | -122 dBc/Hz | ≤ 800 µs | <-35 dBc | |
N5171B EXG X-Series RF Analog Signal Generator, 9 kHz to 6 GHz | 9 kHz to 6 GHz | -144 dBm to +26 dBm | -122 dBc/Hz | ≤ 800 µs | <-35 dBc | |
expand series: 6 products | ||||||
PSG Signal Generators
Metrology-grade for advanced measurement systems
|
n/a | -135 dBm to +21 dBm | -143 dBc/Hz | < 7 ms to < 16 ms | ≤ -55 dBc | |
E8257D PSG Analog Signal Generator, 100 kHz to 67 GHz | n/a | -135 dBm to +21 dBm | -143 dBc/Hz | < 7 ms | ≤ -55 dBc | |
E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz | n/a | -130 dBm to +21 dBm | -143 dBc/Hz | < 16 ms | ≤ -55 dBc | |
E8663D PSG RF Analog Signal Generator, 100 kHz to 9 GHz | n/a | -135 dBm to +21 dBm | -143 dBc/Hz | < 7 ms | ≤ -55 dBc | |
expand series: 3 products | ||||||
PXI Signal Generators (Signal Sources)
Modular form factor for high-speed automated test
|
1 MHz to 44 GHz | -150 dBm to +25 dBm | -132 dBc/Hz to -122 dBc/Hz | 400 µs to 2 ms to <50 µs | <-40 dBc to <-29 dBc | |
M9410A VXT PXI Vector Transceiver, 300/600/1200 MHz Bandwidth
NEW! |
6 GHz | n/a | -132 dBc/Hz | <50 µs | n/a | |
M9411A VXT PXI Vector Transceiver, with Custom FPGA and Optical I/O
NEW! |
6 GHz to n/a | n/a | -132 dBc/Hz | <50 µs | n/a | |
M9420A VXT PXIe Vector Transceiver | n/a | -150 dBm to +18 dBm | n/a | n/a | <-40 dBc | |
M9421A VXT PXIe Vector Transceiver | n/a | -120 dBm to +25 dBm | -113 dBc/Hz | 400 µs to 2 ms | <-40 dBc | |
M9380A PXIe CW Source, 1 MHz to 3 GHz or 6 GHz | n/a | -130 dBm to +20 dBm | -122 dBc/Hz | 5 ms | <-29 dBc | |
M9381A PXIe Vector Signal Generator: 1 MHz to 3 GHz or 6 GHz | n/a | -130 dBm to +20 dBm | -122 dBc/Hz | 10 µs to 2 ms | <-34 dBc | |
M9383A PXIe Microwave Signal Generator, 1 MHz to 44 GHz | 1 MHz to 44 GHz | -90 to +19 dBm | n/a | n/a | -30 dBc to -48 dBc | |
expand series: 7 products | ||||||
RF Signal Generators (Signal Sources)
Full-featured, low-cost RF signal generation
|
9 kHz to 3 GHz | -127 dBm to +13 dBm | -95 dBc/Hz | < 10 ms | ≤-30 dBc | |
N9310A RF Signal Generator, 9 kHz to 3 GHz | 9 kHz to 3 GHz | -127 dBm to +13 dBm | -95 dBc/Hz | < 10 ms | ≤-30 dBc | |
expand series: 1 product |
Software
Signal Studio Software
- Signal creation software with waveform playback and real-time signal creation capabilities
- Component and receiver test for a broad range of applications across evolving wireless systems
- Scalable capability and performance
SystemVue ESL Software
- Best-in-class RF fidelity for baseband/PHY environments
- Integration with Test accelerates real-world maturity & streamlines your model-based design flow
- Priced for networked workgroups to maximize design re-use and capitalize on Baseband & RF synergies
Productivity Software
- Connect and control instruments with simple to use software
- Single and multi-instrument control and sequencing
- Install, transport and manage licensing
- Calibration and adjustment capability
Accessories
Distribution Networks for PSG Signal Generators
- Multiple PSG operate in a phase locked, coherent mode at a common frequency
- Use of internal/external baseband generator with vector PSG provides phase control/adjustment for each source
More Signal Generator Accessories
Simplify test setups and signal generation by utilizing these products
- Get the capability to measure peak and average power with a portable power meter
- Operate multiple signal generators in a phase locked and coherent mode
- Extend the range of microwave system and more
Arbitrary Waveform Generators
- Combine with a signal generator for a complete wideband system
- Superior Signal quality (pre-distortion)
- Wide bandwidth
- High number of bits
- Performance software for waveform generation
* Prices for: India. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).