Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Spectrum Analyzers

See the real performance of your device with industry-leading spectrum analysis tools that help you:
  • Address evolving test needs—from unbounded in R&D to just enough in manufacturing—with diverse hardware platforms
  • Accomplish deeper troubleshooting or one-button measurements with the broadest set of application-specific software
  • Get results you can trust based on proven measurement science and a commitment to measurement integrity, whether you are optimizing your test for performance or throughput
  • Achieve greater longevity of your test assets with upgradeable analyzer features and performance
Only Keysight extends the longevity of your spectrum analyzer by enabling you to increase frequency range as your needs evolve


Make inspired connections: be ready to easily link cause and effect


Capture every signal: carry precision with you into the field


Taking the Mystique Out of Millimeter Waves & Unlocking New Insights

Compare Series/Products

Series / Products Frequency DANL @1 GHz Maximum Analysis Bandwidth Phase Noise @1 GHz (10 kHz offset) Maximum Real-Time Bandwidth
FieldFox and HSA Handheld Spectrum Analyzers
FieldFox and HSA Handheld Spectrum Analyzers
Spectrum analysis for the field
n/a -163 dBm to -144 dBm 10 MHz to 100 MHz -117 dBc/Hz to -88 dBc/Hz 10 MHz to 100 MHz
N9340B Handheld RF Spectrum Analyzer (HSA), 3 GHz n/a -144 dBm n/a n/a n/a
N9342C Handheld Spectrum Analyzer (HSA), 7 GHz n/a -152 dBm n/a n/a n/a
N9343C Handheld Spectrum Analyzer (HSA), 13.6 GHz n/a -144 dBm n/a n/a n/a
N9344C Handheld Spectrum Analyzer (HSA), 20 GHz n/a -144 dBm n/a n/a n/a
N9912A FieldFox Handheld RF Analyzer, 4 GHz and 6 GHz n/a -148 dBm n/a -88 dBc/Hz n/a
N9913A FieldFox Handheld Microwave Analyzer, 4 GHz n/a -155 dBm 10 MHZ -111 dBc/Hz 10 MHz
N9916B FieldFox Handheld Microwave Analyzer, 14 GHz n/a -163 dBm 100 MHz -117 dBc/Hz 100 MHz
N9917A FieldFox Handheld Microwave Analyzer, 18 GHz n/a -155 dBm 10 MHz -111 dBc/Hz 10 MHz
N9918B FieldFox Handheld Microwave Analyzer, 26.5 GHz n/a -163 dBm n/a -117 dBc/Hz n/a
This series contains additional products.
expand series: 9 products

Software

 X-Series Measurement Applications for Signal/Spectrum Analyzers
X-Series Measurement Applications for Signal/Spectrum Analyzers
  • See and understand more with ready-to-use measurements
  • Ensure proper measurements and repeatable results with built-in expertise and simplified operation
  • Available on a new instrument or as a post-purchase upgrade
 PathWave Vector Signal Analysis (89600 VSA)
PathWave Vector Signal Analysis (89600 VSA)
  • Comprehensive demodulation & vector signal analysis
  • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
  • Cellular, wireless connectivity, aerospace, defense, general-purpose
 Productivity Software
Productivity Software
  • Connect and control instruments with simple to use software
  • Single and multi-instrument control and sequencing
  • Install, transport and manage licensing
  • Calibration and adjustment capability

Accessories

 Smart Harmonic Mixers
Smart Harmonic Mixers
  • Auto LO amplitude adjustment to compensate cable loss
  • Vector correction data: magnitude and phase
  • Auto LO alignment at start up, Auto set default frequency and LO harmonic
  • USB plug-and play connection
 Noise Sources
Noise Sources
  • Simplify measurement setup with noise sources that work with the X-Series signal analyzers
  • Improve your setup time with automatic download and storage of ENR data
  • Enhance measurement accuracy with temperature sensing capabilities
 More Signal and Spectrum Analyzer Accessories
More Signal and Spectrum Analyzer Accessories
Simplify test setups and get the best possible measurement results
  • Provide high performance broadband down-conversion of millimeter-wave signals
  • Accurately measure the power of RF and microwave signals
  • Utilize the outdoor portable monitoring system, various accessory kits, probes, cables and more

* Prices for: Slovenia. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).