Spectrum Analyzers (Signal Analyzers)
- Address evolving test needs—from unbounded in R&D to just enough in manufacturing—with diverse hardware platforms
- Accomplish deeper troubleshooting or one-button measurements with the broadest set of application-specific software
- Get results you can trust based on proven measurement science and a commitment to measurement integrity, whether you are optimizing your test for performance or throughput
- Achieve greater longevity of your test assets with upgradeable features and performance
Make inspired connections: be ready to easily link cause and effect
Capture every signal: carry precision with you into the field
Taking the Mystique Out of Millimeter Waves & Unlocking New Insights
Compare Series/Products
Series / Products | Frequency | Maximum Analysis Bandwidth | Maximum Real-Time Bandwidth | DANL @1 GHz | Phase Noise @1 GHz (10 kHz offset) | |
---|---|---|---|---|---|---|
X-Series Signal Analyzers
Most advanced benchtop signal analyzers
|
2 Hz to 110 GHz | 25 MHz to 1 GHz | 85 MHz to 510 MHz | -174 dBm to -163 dBm | -136 dBc/Hz to -109 dBc/Hz | |
N9041B UXA Signal Analyzer, Multi-touch, 2 Hz to 110 GHz | 2 Hz to 110 GHz | 1 GHz | 255 MHz | -174 dBm | -135 dBc/Hz | |
N9040B UXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz | 2 Hz to 50 GHz | 1 GHz | 510 MHz | -174 dBm | -136 dBc/Hz | |
N9030B PXA Signal Analyzer, Multi-touch, 2 Hz to 50 GHz | 2 Hz to 50 GHz | 510 MHz | 510 MHz | -174 dBm | -136 dBc/Hz | |
N9020B MXA Signal Analyzer, Multi-touch, 10 Hz to 50 GHz | 10 Hz to 50 GHz | 160 MHz | 160 MHz | -172 dBm | -114 dBc/Hz | |
N9010B EXA Signal Analyzer, Multi-touch, 10 Hz to 44 GHz | 10 Hz to 44 GHz | 40 MHz | n/a | -172 dBm | -109 dBc/Hz | |
N9000B CXA Signal Analyzer, Multi-touch, 9 kHz to 26.5 GHz | 9 kHz to 26.5 GHz | 25 MHz | n/a | -163 dBm | -110 dBc/Hz | |
M9290A CXA-m PXIe Signal Analyzer, 10 Hz to 26.5 GHz | n/a | 25 MHz | n/a | -163 dBm | -110 dBc/Hz | |
N9038A MXE EMI Receiver, 3 Hz to 44 GHz | 3 Hz to 44 GHz | 85 MHz | 85 MHz | -167 dBm | -114 dBc/Hz | |
N9048B PXE EMI Receiver, 2 Hz to 26.5 GHz
NEW! |
2 Hz to 26.5 GHz | 40 MHz | n/a | -169 dBm/Hz | n/a | |
expand series: 9 products | ||||||
Basic Spectrum Analyzers (BSA)
Value-priced, general-purpose spectrum analysis
|
9 kHz to 7 GHz | 1 MHz | n/a | -152 dBm to -145 dBm | -90 dBc/Hz | |
N9320B RF Spectrum Analyzer (BSA), 9 kHz to 3 GHz | 9 kHz to 3 GHz | 1 MHz | n/a | -145 dBm | -90 dBc/Hz | |
N9322C Basic Spectrum Analyzer (BSA), 9 kHz to 7 GHz | 9 kHz to 7 GHz | 1 MHz | n/a | -152 dBm | -90 dBc/Hz | |
expand series: 2 products | ||||||
FieldFox and HSA Handheld Spectrum Analyzers
Spectrum analysis for the field
|
n/a | n/a | n/a | -159 dBm to -144 dBm | -111 dBc/Hz to -88 dBc/Hz | |
N9340B Handheld RF Spectrum Analyzer (HSA), 3 GHz | n/a | n/a | n/a | -144 dBm | n/a | |
N9342C Handheld Spectrum Analyzer (HSA), 7 GHz | n/a | n/a | n/a | -152 dBm | n/a | |
N9343C Handheld Spectrum Analyzer (HSA), 13.6 GHz | n/a | n/a | n/a | -144 dBm | n/a | |
N9344C Handheld Spectrum Analyzer (HSA), 20 GHz | n/a | n/a | n/a | -144 dBm | n/a | |
N9912A FieldFox Handheld RF Analyzer, 4 GHz and 6 GHz | n/a | n/a | n/a | -148 dBm | -88 dBc/Hz | |
N9913A FieldFox Handheld Microwave Analyzer, 4 GHz | n/a | n/a | n/a | -155 dBm | -111 dBc/Hz | |
N9914A FieldFox Handheld RF Analyzer, 6.5 GHz | n/a | n/a | n/a | -155 dBm | -111 dBc/Hz | |
N9915A FieldFox Handheld Microwave Analyzer, 9 GHz | n/a | n/a | n/a | -155 dBm | -111 dBc/Hz | |
N9916A FieldFox Handheld Microwave Analyzer, 14 GHz | n/a | n/a | n/a | -155 dBm | -111 dBc/Hz | |
N9917A FieldFox Handheld Microwave Analyzer, 18 GHz | n/a | n/a | n/a | -155 dBm | -111 dBc/Hz | |
N9918A FieldFox Handheld Microwave Analyzer, 26.5 GHz | n/a | n/a | n/a | -155 dBm | -111 dBc/Hz | |
N9935A FieldFox Handheld Microwave Spectrum Analyzer, 9 GHz | n/a | n/a | n/a | -155 dBm | -111 dBc/Hz | |
N9936A FieldFox Handheld Microwave Spectrum Analyzer, 14 GHz | n/a | n/a | n/a | -155 dBm | -111 dBc/Hz | |
N9937A FieldFox Handheld Microwave Spectrum Analyzer, 18 GHz | n/a | n/a | n/a | -155 dBm | -111 dBc/Hz | |
N9938A FieldFox Handheld Microwave Spectrum Analyzer, 26.5 GHz | n/a | n/a | n/a | -155 dBm | -111 dBc/Hz | |
N9950A FieldFox Handheld Microwave Analyzer, 32 GHz | n/a | n/a | n/a | -159 dBm | -111 dBc/Hz | |
N9951A FieldFox Handheld Microwave Analyzer, 44 GHz | n/a | n/a | n/a | -159 dBm | -111 dBc/Hz | |
N9952A FieldFox Handheld Microwave Analyzer, 50 GHz | n/a | n/a | n/a | -159 dBm | -111 dBc/Hz | |
N9960A FieldFox Handheld Microwave Spectrum Analyzer, 32 GHz | n/a | n/a | n/a | -159 dBm | -111 dBc/Hz | |
N9961A FieldFox Handheld Microwave Spectrum Analyzer, 44 GHz | n/a | n/a | n/a | -159 dBm | -111 dBc/Hz | |
N9962A FieldFox Handheld Microwave Spectrum Analyzer, 50 GHz | n/a | n/a | n/a | -159 dBm | -111 dBc/Hz | |
expand series: 21 products | ||||||
Audio Analyzers
Multi-channel analog/digital audio test
|
n/a | 1.5 MHz | n/a | n/a | n/a | |
U8903B Performance Audio Analyzer | n/a | 1.5 MHz | n/a | n/a | n/a | |
expand series: 1 product | ||||||
Real-Time Spectrum Analyzers (RTSA)
An option for new instruments or upgrades
|
10 Hz to 50 GHz | 85 MHz to 1 GHz | 85 MHz to 510 MHz | -171 dBm to -166 dBm | -136 dBc/Hz to -114 dBc/Hz | |
N9041B-RT1 Real-Time Analysis up to 255 MHz, Basic Detection, Multi-touch | n/a | 1 GHz | 255 MHz | -171 dBm | -136 dBc/Hz | |
N9041B-RT2 Real-Time Analysis up to 255 MHz, Optimum Detection, Multi-touch | n/a | 1 GHz | 255 MHz | -171 dBm | -136 dBc/Hz | |
expand series: 2 products | ||||||
Spectrum Monitoring and Interference Systems
Affordable, portable spectrum monitoring
|
n/a | 20 MHz | 20 MHz | -150.8 dBm | n/a | |
N6841A RF Sensor | n/a | 20 MHz | 20 MHz | -150.8 dBm | n/a | |
expand series: 1 product |
Software
X-Series Measurement Applications for Signal/Spectrum Analyzers
- See and understand more with ready-to-use measurements
- Ensure proper measurements and repeatable results with built-in expertise and simplified operation
- Available on a new instrument or as a post-purchase upgrade
89600 VSA Software
- Comprehensive demodulation & vector signal analysis
- Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
- Cellular, wireless connectivity, aerospace, defense, general-purpose
Productivity Software
- Connect and control instruments with simple to use software
- Single and multi-instrument control and sequencing
- Install, transport and manage licensing
- Calibration and adjustment capability
Accessories
Smart Harmonic Mixers
- Auto LO amplitude adjustment to compensate cable loss
- Vector correction data: magnitude and phase
- Auto LO alignment at start up, Auto set default frequency and LO harmonic
- USB plug-and play connection
Noise Sources
- Simplify measurement setup with noise sources that work with the X-Series signal analyzers
- Improve your setup time with automatic download and storage of ENR data
- Enhance measurement accuracy with temperature sensing capabilities
More Spectrum and Signal Analyzer Accessories
- Provide high performance broadband down-conversion of millimeter-wave signals
- Accurately measure the power of RF and microwave signals
- Utilize the outdoor portable monitoring system, various accessory kits, probes, cables and more
* Prices for: Equatorial Guinea. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).