Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Spectrum Analyzers (Signal Analyzers)

See the real performance of your device with industry-leading analysis tools that help you:
  • Address evolving test needs—from unbounded in R&D to just enough in manufacturing—with diverse hardware platforms
  • Accomplish deeper troubleshooting or one-button measurements with the broadest set of application-specific software
  • Get results you can trust based on proven measurement science and a commitment to measurement integrity, whether you are optimizing your test for performance or throughput
  • Achieve greater longevity of your test assets with upgradeable features and performance
Only Keysight extends the longevity of your analyzer by enabling you to increase frequency range as your needs evolve


Make inspired connections: be ready to easily link cause and effect


Capture every signal: carry precision with you into the field


Taking the Mystique Out of Millimeter Waves & Unlocking New Insights

Compare Series/Products

Series / Products Frequency Maximum Analysis Bandwidth Maximum Real-Time Bandwidth DANL @1 GHz Phase Noise @1 GHz (10 kHz offset) Typical Price*
Basic Spectrum Analyzers (BSA)
Basic Spectrum Analyzers (BSA)
Value-priced, general-purpose spectrum analysis
9 kHz to 7 GHz 1 MHz n/a -152 dBm to -145 dBm -90 dBc/Hz US$ 9,467
N9320B RF Spectrum Analyzer (BSA), 9 kHz to 3 GHz 9 kHz to 3 GHz 1 MHz n/a -145 dBm -90 dBc/Hz US$ 9,467
N9322C Basic Spectrum Analyzer (BSA), 9 kHz to 7 GHz 9 kHz to 7 GHz 1 MHz n/a -152 dBm -90 dBc/Hz US$ 12,953
expand series: 2 products
Real-Time Spectrum Analyzers (RTSA)
Real-Time Spectrum Analyzers (RTSA)
An option for new instruments or upgrades
10 Hz to 50 GHz 85 MHz to 1 GHz 85 MHz to 510 MHz -171 dBm to -166 dBm -136 dBc/Hz to -114 dBc/Hz US$ 11,615
N9041B-RT1 Real-Time Analysis up to 255 MHz, Basic Detection, Multi-touch n/a 1 GHz 255 MHz -171 dBm -136 dBc/Hz US$ 14,573
N9041B-RT2 Real-Time Analysis up to 255 MHz, Optimum Detection, Multi-touch n/a 1 GHz 255 MHz -171 dBm -136 dBc/Hz US$ 21,414
N9040B-RT1 Real-Time Analysis, up to 510 MHz, Basic Detection, Multi-touch n/a 510 MHz 510 MHz -171 dBm -136 dBc/Hz n/a
N9040B-RT2 Real-Time Analysis up to 510 MHz, Optimum Detection, Multi-touch n/a 510 MHz 510 MHz -171 dBm -136 dBc/Hz n/a
N9030B-RT1 Real-Time Analysis, up to 510 MHz, Basic Detection, Multi-touch n/a 510 MHz 510 MHz -171 dBm -136 dBc/Hz US$ 11,615
N9030B-RT2 Real-time Spectrum Analysis up to 510 MHz, Optimum Detection, Multi-touch n/a 510 MHz 510 MHz -171 dBm -136 dBc/Hz US$ 17,405
N9020B-RT1 Real-Time Analysis, up to 160 MHz, Basic Detection, Multi-touch 10 Hz to 50 GHz 160 MHz 160 MHz -166 dBm -114 dBc/Hz US$ 80,803
N9020B-RT2 Real-Time Analysis up to 160 MHz, Optimum Detection, Multi-touch 10 Hz to 50 GHz 160 MHz 160 MHz -166 dBm -114 dBc/Hz US$ 90,377
N9038A-RT1 Real-Time Spectrum Analysis up to 85 MHz, Basic Detection n/a 85 MHz 85 MHz -166 dBm -114 dBc/Hz n/a
This series contains additional products.
expand series: 9 products

Software

 X-Series Measurement Applications for Signal/Spectrum Analyzers
X-Series Measurement Applications for Signal/Spectrum Analyzers
  • See and understand more with ready-to-use measurements
  • Ensure proper measurements and repeatable results with built-in expertise and simplified operation
  • Available on a new instrument or as a post-purchase upgrade
 89600 VSA Software
89600 VSA Software
  • Comprehensive demodulation & vector signal analysis
  • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
  • Cellular, wireless connectivity, aerospace, defense, general-purpose
 Productivity Software
Productivity Software
  • Connect and control instruments with simple to use software
  • Single and multi-instrument control and sequencing
  • Install, transport and manage licensing
  • Calibration and adjustment capability

Accessories

 Smart Harmonic Mixers
Smart Harmonic Mixers
  • Auto LO amplitude adjustment to compensate cable loss
  • Vector correction data: magnitude and phase
  • Auto LO alignment at start up, Auto set default frequency and LO harmonic
  • USB plug-and play connection
 Noise Sources
Noise Sources
  • Simplify measurement setup with noise sources that work with the X-Series signal analyzers
  • Improve your setup time with automatic download and storage of ENR data
  • Enhance measurement accuracy with temperature sensing capabilities
 More Spectrum and Signal Analyzer Accessories
More Spectrum and Signal Analyzer Accessories
Simplify test setups and get the best possible measurement results
  • Provide high performance broadband down-conversion of millimeter-wave signals
  • Accurately measure the power of RF and microwave signals
  • Utilize the outdoor portable monitoring system, various accessory kits, probes, cables and more

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.