Network Analyzers
Gain deeper confidence on the bench, in the rack, and in the field
Save 20% on Eligible Network Analyzers
Perform linear and nonlinear device characterization with a network analyzer trusted by over 70% of engineering teams around the world.
Get the Deal of the Year on Network Analyzers
Save up to 40% on bundles for wideband active device characterization.
Bundle and Save on Our Newest Test Instruments
Get a network analyzer with an eligible signal generator, signal analyzer, or oscilloscope and save 20% on both.
Trusted by Over 70% of Engineering Teams Around the World
Whether you are testing active or passive components, the right mix of speed and performance gives you an edge. In research and development (R&D), Keysight vector network analyzers (VNAs) provide a level of measurement integrity that helps you transform deeper understanding into better designs. On the production line, our cost-effective vector network analyzers provide the throughput and repeatability you need to transform parts into competitive components. Every Keysight vector network analyzer is the ultimate expression of our expertise in linear and nonlinear device characterization. On the bench, in a rack or in the field, we can help you gain deeper confidence.
Find the Right Network Analyzer
Explore the broadest portfolio of network analyzers on the market to find the performance you need.
Design and Test a Phased Array Antenna
Discover the fundamental principles behind phased array antenna design and testing, including measurement techniques and calibration. Learn how the Keysight phased array test solution integrates and synchronizes digital control of the PNA-X vector network analyzer, VXG-C vector signal generator, and a compact antenna test range (CATR) to deliver fast, fully automated measurements.
Get Multiple Measurements with a Single Connection
Request a Live Demo
- Start in < 2 days
- Self-serve? No
- Experience duration: 30 mins
Request a Free Trial
- Start immediately
- Self-serve? Yes
- Experience duration: 30 days
Extend Your Capabilities With The Right Tools
Technology is constantly changing. So too are the requirements engineers face. Get more functionality out of your existing hardware today by pairing it with the right accessories to improve productivity and the right Keysight PathWave design and test automation software to accelerate your product development.
KeysightAccess
Reduce budget challenges with KeysightAccess subscription service.
Network Analyzer Featured Resources
Frequently Asked Questions About Network Analyzer
Vector network analyzers (VNAs) are test instruments that measure electrical network parameters. They are essential for radio frequency (RF) and microwave component analysis of various passive and active devices, including filters, antennas, and power amplifiers.
Network analyzers are the go-to instrument to conduct transmission, reflection, impedance measurements, as well as S-parameter measurements during design and production processes.
For more information, check out: What is a Network Analyzer?
A network analyzer conducts component characterization tests. Network analyzers provide calibrated stimulus signals to the RF network or device under test (DUT) and measure the vector response over the frequency with phase and amplitude information. A VNA captures transmission (transmission coefficient, insertion loss, gain), reflection (reflection coefficient, VSWR, return loss), and impedance measurements, as well as the S-parameters S11, S12, S21, S22.
A VNA measures a variety of devices and networks with numerous measurements for many different use cases like spectrum analysis, pulse measurements, and active device tests. The following guide describes how to set up network analyzer measurements, calibrate your measurement setup, and interpret results: Making Measurements with a Vector Network Analyzer.
Network analyzers include both signal sources and receivers. The receivers detect changes to the output signal from a device (or network) and compare that to the source signal input. A VNA measures both the amplitude and phase responses to assess the device's effect on current and voltage. The resulting transmission and reflection measurements, impedance, and S-parameters enable test engineers to characterize their DUT.
There are three categories of network analyzers:
- Vector network analyzers (VNA)
- Scalar network analyzers (SNA)
- Large-signal / nonlinear network analyzers (NVNA)
VNAs, the most common network analyzer on the market today, offer several benefits to test engineers, including simultaneously measuring all four S-parameters and supporting a wide range of frequencies.
A scalar network analyzer only measures the amplitude properties of the circuit, so no phase information gets captured.
Nonlinear network analyzers are less common than VNAs and SNAs, but they offer the advantage of measuring nonlinear circuits. While NVNAs are extremely accurate, they also pose significant operation complexity, often requiring specialized training to use.
Network analyzers come in handheld, benchtop, and modular form factors, including 2-port, 4-port, and 8-port options. Keysight offers five different types of vector network analyzer families ranging from high-end to compact:
- Our high-end PNA family provides unrivaled excellence in measurement integrity and repeatability. PNA-X maximizes measurement flexibility, replacing an entire rack of equipment.
- Our midrange and economy ENA family reduces test cost while providing reliable measurements, an intuitive UI, and upgradable instruments. ENAs balance speed, performance, and budget.
- The handheld analyzer delivers benchtop precision in a rugged, highly integrated handheld unit.
- Modular PXI VNAs drive down the lab space needed for multi-port testing. Customize the network analyzer's capabilities to only what you need and get fast, accurate multiport measurements.
- The Streamline USB VNA enables a compact form factor with zero compromises. Streamline USB VNAs offer all the performance of a benchtop instrument, but at a fraction of the size.
Selection criteria for a VNA varies based on the application or use case of interest. Typical selection criteria include frequency range, number of required ports from 2 up to 24 (multiport) or even 48 in a switch matrix, output power, and instrument class from economy to handheld to high-end.
We recommend you consider these seven main network analyzer aspects before purchasing:
- Frequency Range
- Dynamic Range
- Measurement speed
- Trace noise
- Number of test ports
- Size
- Input power
For more information, check out: Key Vector Network Analyzer Specifications
A vector network analyzer measures a variety of devices and networks with numerous measurements for many different use-cases like spectrum analysis, pulse measurements, power amplifier (PA) characterization, and active device tests. The following guide describes how to set up network analyzer measurements, calibrate your measurement setup, and interpret results: Making Measurements with a Vector Network Analyzer.
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility