Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Network Analyzers

Over 70% of engineering teams around the world select Keysight network analyzers because they help you:
  • Attain unrivaled excellence with PNA-X/PNA/PNA-L network analyzers (up to 120 GHz, can be extended up to 1.5 THz with frequency extenders)
  • Drive down the cost of test with ENA network analyzers (up to 20 GHz)
  • Carry precision with FieldFox handheld analyzers (up to 50 GHz)
  • Drive down the size of test by up to 66% with PXI VNAs (up to 26.5 GHz, 32-ports)
  • Get a compact form with zero compromise in functionality with Keysight USB Streamline Series Analyzers (up to 26.5 GHz)
Gain deeper confidence on the bench, in the rack and in the field


Keysight Network Analyzer Portfolio


FieldFox Handheld RF and Microwave Analyzers


Introducing Keysight E5080B Vector Network Analyzer

Compare Series/Products

Series / Products Maximum Frequency Dynamic Range Output Power Trace Noise Number of Built-In Ports
PNA Network Analyzers, 900 Hz to 120 GHz
PNA Network Analyzers, 900 Hz to 120 GHz
Reach for unrivaled excellence with Keysight PNAs
8.5 GHz to 120 GHz >110 dB to 133 dB n/a n/a various
N5247B PNA-X Microwave Network Analyzer, 900 Hz/10 MHz to 67 GHz 67 GHz 129 dB n/a n/a 2 or 4 ports
N5245B PNA-X Microwave Network Analyzer, 900 Hz/10 MHz to 50 GHz 50 GHz 124 dB n/a n/a 2 or 4 ports
N5244B PNA-X Microwave Network Analyzer, 900 Hz/10 MHz to 43.5 GHz 43.5 GHz n/a n/a n/a 2 or 4 ports
N5242B PNA-X Microwave Network Analyzer, 900 Hz/10 MHz to 26.5 GHz 26.5 GHz n/a n/a n/a 2 or 4 ports
N5249B PNA-X Microwave Network Analyzer, 900 Hz/10 MHz to 8.5 GHz 8.5 GHz 127 dB n/a n/a 2 or 4 ports
N5234B PNA-L Microwave Network Analyzer, 43.5 GHz 43.5 GHz 122 dB n/a n/a 2 ports
N5231B PNA-L Microwave Network Analyzer, 13.5 GHz 13.5 GHz 133 dB n/a n/a 2 or 4 ports
N5239B PNA-L Microwave Network Analyzer, 8.5 GHz 8.5 GHz 133 dB n/a n/a 2 ports
N5291A 900 Hz to 120 GHz PNA MM-Wave System 120 GHz >110 dB n/a n/a 2 or 4 ports
N5290A 900 Hz to 110 GHz PNA MM-Wave System 110 GHz >115 dB n/a n/a 2 or 4 ports
N5244BM Active device characterization solution up to 43.5 GHz for 5G 43.5 GHz n/a n/a n/a 2 or 4 ports
N5245BP Frequency converter test solution up to 50 GHz 50 GHz n/a n/a n/a 2 or 4 ports
N5247BM Active Device Characterization Solution up to 67 GHz 67 GHz n/a n/a n/a 2 or 4 ports
This series contains additional products.
expand series: 13 products
ENA Vector Network Analyzers, 5 Hz to 53 GHz
ENA Vector Network Analyzers, 5 Hz to 53 GHz
Drive down the cost of test
3 GHz to 53 GHz 117 dB to 123 dB 0 dBm to 16 dBm 0.0015 dBrms (10 kHz IFBW) various
E5080B ENA Vector Network Analyzer 53 GHz n/a 10 dBm 0.0015 dBrms (10 kHz IFBW) 2 or 4 ports (2nd source (optional) on 4-ports)
This series contains additional products.
expand series: 1 product

Software

 Network Analyzer Software
Network Analyzer Software
  • PNA Network analyzer software tools for investigating, characterizing & troubleshooting designs
  • Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
  • For Keysight PNA, ENA and USB network analyzers
 FieldFox Handheld Analyzer Software
FieldFox Handheld Analyzer Software
  • RF and microwave measurement capabilities for FieldFox
  • Configurable as a handheld antenna analyzer, VNA, handheld spectrum analyzer and much more
  • Capabilities can be installed with FieldFox purchase or upgradable via software license keys
     

Accessories

 Network Analyzer Accessories
Network Analyzer Accessories
  • Calibration kits
  • Verification kits
  • Multiport test sets
  • Probes and cables
  • And more
     
N9910X RF & MW Handheld Analyzer Accessories
N9910X RF & MW Handheld Analyzer Accessories
  • Equip your FieldFox handheld analyzer with quality accessories
  • Cables, adapters, calibration kits, antennas, RF and microwave accessories and other general purpose FieldFox accessories
 RF & Microwave Test Accessories
RF & Microwave Test Accessories
  • Switches, mixers, amplifiers, attenuators, adapters and more
  • Guaranteed accurate and repeatable results
  • Unmatched quality and reliability

* Prices for: France. Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.