Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Network Analyzers

Over 70% of engineering teams around the world select Keysight analyzers because they help you:
  • Attain unrivaled excellence with PNA-X/PNA/PNA-L (up to 120 GHz, can be extended up to 1.5 THz with frequency extenders)
  • Drive down the cost of test with ENA (up to 20 GHz)
  • Carry precision with FieldFox handheld analyzers (up to 50 GHz)
  • Drive down the size of test by up to 66% with PXI VNAs (up to 26.5 GHz, 32-ports)
  • Get a compact form with zero compromise in functionality with Keysight USB Streamline Series (up to 26.5 GHz)
Gain deeper confidence on the bench, in the rack and in the field


Keysight Network Analyzer Portfolio


FieldFox Handheld RF and Microwave Analyzers


Introducing Keysight E5080A ENA Vector Network Analyzer

Compare Series/Products

Series / Products Maximum Frequency Dynamic Range Output Power Trace Noise Number of Built-In Ports Typical Price*
PNA Network Analyzers, 900 Hz to 120 GHz
PNA Network Analyzers, 900 Hz to 120 GHz
Reach for unrivaled excellence
8.5 GHz to 120 GHz >110 dB to 134 dB 0 dBm to 13 dBm 0.003 dBrms to 0.004 dBrms various US$ 77,956
N5249B PNA-X Microwave Network Analyzer, 8.5 GHz 8.5 GHz 127 dB 13 dBm n/a 2 or 4 ports US$ 85,837
N5235B PNA-L Microwave Network Analyzer, 50 GHz 50 GHz 122 dB 6 dBm 0.003 dBrms 2 ports US$ 137,267
N5234B PNA-L Microwave Network Analyzer, 43.5 GHz 43.5 GHz 122 dB 6 dBm 0.003 dBrms 2 ports US$ 123,808
N5232B PNA-L Microwave Network Analyzer, 20 GHz 20 GHz 133 dB 13 dBm 0.004 dBrms 2 or 4 ports US$ 115,050
N5231B PNA-L Microwave Network Analyzer, 13.5 GHz 13.5 GHz 133 dB 13 dBm 0.004 dBrms 2 or 4 ports US$ 87,230
N5239B PNA-L Microwave Network Analyzer, 8.5 GHz 8.5 GHz 133 dB 13 dBm 0.004 dBrms 2 ports US$ 77,956
N5291A 900 Hz to 120 GHz PNA MM-Wave System 120 GHz >110 dB 6 dBm n/a 2 or 4 ports US$ 396,832
This series contains additional products.
expand series: 7 products
ENA Vector Network Analyzers, 5 Hz to 20 GHz
ENA Vector Network Analyzers, 5 Hz to 20 GHz
Drive down the cost of test
3 GHz to 20 GHz 117 dB to 135 dB 0 dBm to 16 dBm n/a various US$ 11,433
E5071C ENA Vector Network Analyzer 20 GHz 123 dB 10 dBm n/a 2 or 4 ports US$ 32,433
This series contains additional products.
expand series: 1 product

Software

 Network Analyzer Software
Network Analyzer Software
  • Network analyzer software tools for investigating, characterizing & troubleshooting designs
  • Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
  • For PNA, ENA and USB network analyzers
 FieldFox Handheld Analyzer Software
FieldFox Handheld Analyzer Software
  • Measurement capabilities for FieldFox handheld analyzers
  • FieldFox is configurable as a cable and antenna analyzer, VNA, spectrum analyzer, and much more
  • Capabilities can be installed with FieldFox purchase or upgradable via software license keys
     

Accessories

 Network Analyzer Accessories
Network Analyzer Accessories
  • Calibration kits
  • Verification kits
  • Multiport test sets
  • Probes and cables
  • And more
     
N9910X RF & MW Handheld Analyzer Accessories
N9910X RF & MW Handheld Analyzer Accessories
  • Equip your FieldFox handheld analyzer with quality accessories
  • Cables, adapters, calibration kits, antennas, RF and microwave accessories and other general purpose FieldFox accessories
 RF & Microwave Test Accessories
RF & Microwave Test Accessories
  • Switches, mixers, amplifiers, attenuators, adapters and more
  • Guaranteed accurate and repeatable results
  • Unmatched quality and reliability

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.