Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Infiniium MXR-Series Real-Time Oscilloscopes

See More. Do More. Save Time.
  • 500 MHz to 6 GHz on all 4 or 8 analog channels
  • Faster test speeds than ever before with ASICs from the Infiniium UXR-Series
  • Accurate measurements with ENOB up to 9.0, noise as low as 43 µV
  • Capabilities are extended with 8-in-1 instrument integration: oscilloscope, logic analyzer, protocol analyzer, DVM, counter, real-time spectrum analyzer, bode plotter, waveform generator
  • Upgradeable in every possible way – including channel upgrades

World’s First Real-Time Spectrum Analyzer in an Oscilloscope

  • Visualize the frequency domain like never before with RTSA on up to 8 channels
  • Analyze signals from ZigBee to 5G FR1 with analysis from DC to over 6 GHz
  • Powered by Digital Down-Conversion of over 2 GHz on every channel
  • Export DDC information to software like VSA or MATLAB for deeper analysis

Deep Signal Integrity and Power Toolsets

  • Validate the signal integrity of your design with advanced noise, jitter, and phase noise analysis applications
  • De-embed fixtures and probes and equalize your data to get wider eye diagrams
  • Support for over 20 protocols from triggering, complete decoding, and compliance tests
  • Analyze PMICs and power rails with dedicated probes and applications, and mask testing on all channels
  • Analyze the input, output, and switching device of power supplies, along with PSRR and control loop response measurements leveraging the built-in function generator

Compare Products

Product Bandwidth Max Memory Depth Max Sample Rate Minimum Rise/Fall Time Analog Channels Typical Price*
MXR054A Infiniium MXR-Series Oscilloscope: 500 MHz, 4 Channels
NEW!
500 MHz 400 Mpts/ch 16 GSa/s 860 ps (10-90), 620 ps (20-80) 4
MXR058A Infiniium MXR-Series Oscilloscope: 500 MHz, 8 Channels
NEW!
500 MHz 400 Mpts/ch 16 GSa/s 860 ps (10-90), 620 ps(20-80) 8
MXR104A Infiniium MXR-Series Oscilloscope: 1 GHz, 4 Channels
NEW!
1 GHz 400 Mpts/ch 16 GSa/s 430 ps (10-90), 310 ps(20-80) 4
MXR108A Infiniium MXR-Series Oscilloscope: 1 GHz, 8 Channels
NEW!
1 GHz 400 Mpts/ch 16 GSa/s 430 ps (10-90), 310 ps(20-80) 8
MXR204A Infiniium MXR-Series Oscilloscope: 2 GHz, 4 Channels
NEW!
2 GHz 400 Mpts/ch 16 GSa/s 215 ps (10-90), 155 ps(20-80) 4
MXR208A Infiniium MXR-Series Oscilloscope: 2 GHz, 8 Channels
NEW!
2 GHz 400 Mpts/ch 16 GSa/s 215 ps (10-90), 155 ps(20-80) 8
MXR254A Infiniium MXR-Series Oscilloscope: 2.5 GHz, 4 Channels
NEW!
2.5 GHz 400 Mpts/ch 16 GSa/s 172 ps (10-90), 124 ps(20-80) 4
MXR258A Infiniium MXR-Series Oscilloscope: 2.5 GHz, 8 Channels
NEW!
2.5 GHz 400 Mpts/ch 16 GSa/s 172 ps (10-90), 124 ps (20-80) 8
MXR404A Infiniium MXR-Series Oscilloscope: 4 GHz, 4 Channels
NEW!
4 GHz 400 Mpts/ch 16 GSa/s 108 ps (10-90), 78 ps(20-80) 4
MXR408A Infiniium MXR-Series Oscilloscope: 4 GHz, 8 Channels
NEW!
4 GHz 400 Mpts/ch 16 GSa/s 108 ps (10-90), 78 ps (20-80) 8
MXR604A Infiniium MXR-Series Oscilloscope: 6 GHz, 4 Channels
NEW!
6 GHz 400 Mpts/ch 16 GSa/s 72 ps (10-90), 52 ps(20-80) 4
MXR608A Infiniium MXR-Series Oscilloscope: 6 GHz, 8 Channels
NEW!
6 GHz 400 Mpts/ch 16 GSa/s 72 ps (10-90), 52 ps(20-80) 8

* Prices for: Croatia. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).