Microwave Signal Generators (VXG)
Get higher confidence in your device’s performance – faster
- Reduce system test complexity with the world’s first dual-channel 44 GHz vector microwave signal generator with 2 GHz modulation bandwidth in a single instrument
- Overcome OTA system path loss challenges that mmW technology brings with the industry’s highest output power versus EVM and ACPR performance
- Accelerate your product development cycle and gain greater confidence in 5G NR component characterization using PathWave Signal Generation
Unmatched power for 5G applications
- Tackle the multitude of 3GPP conformance test configurations for receiver blocker and interference testing with two 44 GHz channels
- Automatic channel response correction and s-parameter de-embedding improves measurement uncertainty and accuracy in wideband 5G carrier aggregation scenarios
- PathWave Signal Generation software to accelerate your design and test workflow
-
VXG Microwave Signal Generator -
The Future of 5G is Here
Compare Products
Product | Frequency Options | Performance Level | Form Factor | RF Bandwidth | Output Power @ 39 GHz | Typical Price* |
---|---|---|---|---|---|---|
M9383B VXG-m Microwave Signal Generator, 1 MHz – 44 GHz
|
44 GHz | ◆◆◆◆◆◆ | Modular | 2 GHz | +21 dBm |
|
M9384B VXG Microwave Signal Generator, 1 MHz – 44 GHz
|
14, 20, 31.8, 44 GHz | ◆◆◆◆◆◆ | Multi-touch | 0.5, 1, or 2 GHz | +21 dBm |
|
Software for this Series
PathWave Signal Generation
- Signal creation software with waveform playback and real-time signal creation capabilities
- Component and receiver test for a broad range of applications across evolving wireless systems
- Scalable capability and performance
* Prices for: Croatia. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).