Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

UXR-Series Real-Time Infiniium Oscilloscopes

Do what has never been done
  • Achieve next-generation technology break throughs with 80, 100, and 110GHz of real-time bandwidth
  • Enable higher modulation standards with 10-bit ADC and superior ENOB performance
  • See the truest representation of your signal with ultra-low noise floor
  • Reduce the timing error of your dual-polarization coherent modulation with 4 full-bandwidth channels in one instrument
  • Industry’s most accurate real-time oscilloscope

Performance beyond the extremes for greater visibility, improved accuracy and faster testing

  • 110 GHz of real-time oscilloscope bandwidth
  • High definition 10 bit analog-to-digital converter (ADC)
  • Full bandwidth and channel upgradability
  • The industry’s highest ENOB at bandwidths up to 110 GHz
  • Industry’s lowest noise floor with less than 1 mVrms of noise
  • Industry’s lowest jitter with less than 25 fsrms of intrinsic jitter and less than 35 fsrms of inter-channel jitter

Compare Products

Product Bandwidth Channels Max Memory Depth Max Sample Rate ADC Bits Typical Price*
UXR0802A 80 GHz, 2 Channel, UXR-Series Real-Time Infiniium Oscilloscope
NEW!
80 GHz 2 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR0804A 80 GHz, 4 Channel, UXR-Series Real-Time Infiniium Oscilloscope
NEW!
80 GHz 4 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR1002A 100 GHz, 2 Channel, UXR-Series Real-Time Infiniium Oscilloscope
NEW!
100 GHz 2 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR1004A 100 GHz, 4 Channel, UXR-Series Real-Time Infiniium Oscilloscope
NEW!
100 GHz 4 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR1102A 110 GHz, 2 Channel, UXR-Series Real-Time Infiniium Oscilloscope
NEW!
110 GHz 2 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR1104A 110 GHz, 4 Channel, UXR-Series Real-Time Infiniium Oscilloscope
NEW!
110 GHz 4 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.