Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Infiniium UXR-Series Real-Time Oscilloscopes

The World’s Most Advanced Oscilloscope
  • 5 to 110 GHz of bandwidth, with the most comprehensive set of probing, analysis applications, and measurements for advanced technologies
  • Most accurate oscilloscope at any bandwidth – lowest noise, highest ENOB, and 10 bit vertical resolution enable you to see the truest representation of your signal
  • Solve problems faster with hardware-accelerated measurements and analysis
  • EVM performance for wideband mmWave measurements that rivals even the best signal analyzers
  • Protect your investment with a fully upgradeable, multipurpose platform capable of time domain, frequency domain, and phase noise measurements – the last oscilloscope you will ever need to purchase

Industry Best Specifications Empower Deeper Insights

  • Largest breadth of tools: PCIe, USB, TBT, DDR, PAM4, HDMI, MIPI, and more
  • Visibility into Design margins: Noise from 150μVRMS, >5 ENOB and jitter <25fsRMS
  • Faster capture and analysis:  Full bandwidth trigger, 20x faster eye plotting, 7x faster equalization, and 50x faster mmWave analysis with DDC
  • EVM rivaling Signal Analyzers: 0.77% for OTA 5G NR MIMO @ 28GHz
  • Flexible upgrades: Bandwidth up to 110GHz, Memory up to 2Gpts, DDC up to 2.16GHz, and configurable frequency extensions up to 10GHz

Compare Products

Product Channels Max Memory Depth Max Sample Rate ADC Bits Typical Price*
UXR0051AP Infiniium UXR-Series Oscilloscope: 5 GHz, 1 Channels, 1mm Inputs
1 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR0104A Infiniium UXR-Series Oscilloscope: 10 GHz, 4 Channels, 3.5 mm
NEW!
4 2 Gpts max, 200 Mpts standard 128 GSa/s 10 bits
UXR0134A Infiniium UXR-Series Oscilloscope: 13 GHz, 4 Channels
4 2 Gpts max, 200 Mpts standard 128 GSa/s 10 bits
UXR0164A Infiniium UXR-Series Oscilloscope: 16 GHz, 4 Channels
4 2 Gpts max, 200 Mpts standard 128 GSa/s 10 bits
UXR0204A Infiniium UXR-Series Oscilloscope: 20 GHz, 4 Channels
4 2 Gpts max, 200 Mpts standard 128 GSa/s 10 bits
UXR0252AP Infiniium UXR-Series Oscilloscope: 25 GHz, 2 Channels, 1mm inputs
n/a 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR0254A Infiniium UXR-Series Oscilloscope: 25 GHz, 4 Channels
n/a 2 Gpts max, 200 Mpts standard 128 GSa/s 10 bits
UXR0254AP Infiniium UXR-Series Oscilloscope: 25 GHz, 4 Channels, 1mm inputs
4 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR0334A Infiniium UXR-Series Oscilloscope: 33 GHz, 4 Channels
4 2 Gpts max, 200 Mpts standard 128 GSa/s 10 bits
UXR0402A Infiniium UXR-Series Oscilloscope: 40 GHz, 2 Channels
2 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR0402AP Infiniium UXR-Series Oscilloscope:40 GHz, 2 Channels, 1mm inputs
2 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR0404A Infiniium UXR-Series Oscilloscope: 40 GHz, 4 Channels
4 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR0404AP Infiniium UXR-Series Oscilloscope: 40 GHz, 4 Channels, 1mm inputs
4 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR0502A Infiniium UXR-Series Oscilloscope: 50 GHz, 2 Channels
2 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR0504A Infiniium UXR-Series Oscilloscope: 50 GHz, 4 Channels
4 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR0592A Infiniium UXR-Series Oscilloscope: 59 GHz, 2 Channels
2 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR0592AP Infiniium UXR-Series Oscilloscope: 59 GHz, 2 Channels, 1mm inputs
2 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR0594A Infiniium UXR-Series Oscilloscope: 59 GHz, 4 Channels
4 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR0594AP Infiniium UXR-Series Oscilloscope: 59 GHz, 4 Channels, 1mm inputs
4 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR0702A Infiniium UXR-Series Oscilloscope: 70 GHz, 2 Channels
2 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR0702AP Infiniium UXR-Series Oscilloscope: 70 GHz, 2 Channels, 1mm inputs
2 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR0704A Infiniium UXR-Series Oscilloscope: 70 GHz, 4 Channels
4 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR0704AP Infiniium UXR-Series Oscilloscope: 70 GHz, 4 Channels, 1mm inputs
4 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR0802A Infiniium UXR-Series Oscilloscope: 80 GHz, 2 Channels
2 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR0804A Infiniium UXR-Series Oscilloscope: 80 GHz, 4 Channels
4 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR1002A Infiniium UXR-Series Oscilloscope: 100 GHz, 2 Channels
2 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR1004A Infiniium UXR-Series Oscilloscope: 100 GHz, 4 Channels
4 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR1102A Infiniium UXR-Series Oscilloscope: 110 GHz, 2 Channels
2 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits
UXR1104A Infiniium UXR-Series Oscilloscope: 110 GHz, 4 Channels
4 2 Gpts max, 200 Mpts standard 256 GSa/s 10 bits

Software for this Series

 UXR-Series Analysis Applications
UXR-Series Analysis Applications
UXR-Series Analysis Applications
  • Full offline capability allows you to test from simulation through silicon debug
  • VSA software enables analysis of your toughest RF problems
  • Connect up to 10 oscilloscopes to achieve 40 channels of acquisition in a single timebase
 UXR-Series Compliance Applications
UXR-Series Compliance Applications
Get deep technical expertise
  • Test to the exact specifications of each technology standard
  • Compliance software packages are certified by Keysight experts
  • Have assurance that your products will pass standards


 

 UXR-Series Protocol Applications
UXR-Series Protocol Applications
Simplify the debugging of your design
  • Decode the protocol packets of more than 20 high-speed serial buses
  • Packets are displayed on scope waveform and listing windows, which are time-correlated
  • Debug and find the root cause of issues whether it is physical or protocol layer related

Accessories for this Series

 UXR Oscilloscope N2163A mmWave Extension Software
UXR Oscilloscope N2163A mmWave Extension Software
VSA 89600 Software used for frequency, time and demodulation Analysis
  • Software tools to explore every facet of a signal and optimize your designs.
  • Measure a broad range of signals including 5G, IoT, radar and more.
  • Gain greater insight in frequency, time and modulation domains.
 Infiniium UXR Oscilloscope Calibration Modules
Infiniium UXR Oscilloscope Calibration Modules
Infiniium UXR Real-Time Oscilloscope Calibration Modules
  • Enables full factory quality calibration
  • Generates known signals that are calibrated to National Institute of Standards and Technology
  • Three different models to interface with either the 1.0, 1.85, or 3.5 mm UXR front-end technology
N7005A 60 GHz optical-to-electrical converter
N7005A 60 GHz optical-to-electrical converter
  • 60 GHz Brickwall bandwidth covering 56 Gbd PAM4
  • DC coupled realtime optical signal acquisition system based on Keysight’s Infiniium UXR system with 1.85mm or 1mm input (≥40 GHz or higher)
  • FlexDCA SW supports PAM4 measurement capabilities

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.