Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Keysight Streamline Series USB Oscilloscopes

Get a compact form with zero compromise in functionality
  • Benefit from Keysight’s InfiiniVision benchtop technology in a compact form, including 6-in-1 instrument integration
  • Choose bandwidth ranges from 200 MHz to 1GHz to match your application needs
  • Quickly analyze signals with 31 typical oscilloscope measurements
  • See more signal detail with 1,000,000 wfms/s update rate at a 5 GSa/s sample rate
  • Isolate signals in seconds with zone triggering

US$ 6,988 Starting Price*

Get benchtop capabilities in a compact form

  • Leverage accurate and repeatable measurements, automated code capability, and a consistent, intuitive user experience
  • Supports a wide array of probing and analysis tools
  • Benefit from benchtop applications like mask testing and frequency response
  • Share the compact and portable oscilloscope between labs and test facilities

Compare Products

Product Bandwidth Max Memory Depth Max Sample Rate Operating System Typical Price*
Keysight Streamline Series P9241A USB Oscilloscope
200 MHz 4 Mpts 5 GSa/s Windows 7/10 64-bit
Keysight Streamline Series P9242A USB Oscilloscope
500 MHz 4 Mpts 5 GSa/s Windows 7/10 64-bit
Keysight Streamline Series P9243A USB Oscilloscope
1 GHz 4 Mpts 5 GSa/s Windows 7/10 64-bit

Software for this Series

 Oscilloscope Software
Oscilloscope Software
  • Largest range of scope application software
  • Compliance applications including: DisplayPort, DDR, PCI Express, USB and more
  • Debug and analysis applications including: CAN/LIN, I²C/SPI, FPGAs, MILSTD1553, JTAG, RS232 and more

* Prices for: Hong Kong. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).