Keysight Streamline Series USB Oscilloscopes
Get a compact form with zero compromise in functionality
- Benefit from Keysight’s InfiiniVision benchtop technology in a compact form, including 6-in-1 instrument integration
- Choose bandwidth ranges from 200 MHz to 1GHz to match your application needs
- Quickly analyze signals with 31 typical oscilloscope measurements
- See more signal detail with 1,000,000 wfms/s update rate at a 5 GSa/s sample rate
- Isolate signals in seconds with zone triggering
AUD 8,644 Starting Price*
Get benchtop capabilities in a compact form
- Leverage accurate and repeatable measurements, automated code capability, and a consistent, intuitive user experience
- Supports a wide array of probing and analysis tools
- Benefit from benchtop applications like mask testing and frequency response
- Share the compact and portable oscilloscope between labs and test facilities
-
Benchtop Performance in a Compact, USB Form – Keysight Streamline Series
Compare Products
Product | Bandwidth | Max Memory Depth | Max Sample Rate | Operating System | Typical Price* |
---|---|---|---|---|---|
Keysight Streamline Series P9241A USB Oscilloscope
|
200 MHz | 4 Mpts | 5 GSa/s | Windows 7/10 64-bit |
AUD 8,644
|
Keysight Streamline Series P9242A USB Oscilloscope
|
500 MHz | 4 Mpts | 5 GSa/s | Windows 7/10 64-bit |
AUD 14,307
|
Keysight Streamline Series P9243A USB Oscilloscope
|
1 GHz | 4 Mpts | 5 GSa/s | Windows 7/10 64-bit |
AUD 17,726
|
Need More? Unlock Measurement Insights
Software for this Series
Oscilloscope Software
- Largest range of scope application software
- Compliance applications including: DisplayPort, DDR, PCI Express, USB and more
- Debug and analysis applications including: CAN/LIN, I²C/SPI, FPGAs, MILSTD1553, JTAG, RS232 and more
* Prices for: Australia. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of GST.