Keysight Streamline Series USB Vector Network Analyzers
Get a compact form of USB VNA with zero compromise in functionality
- Get consistent technology, user interface, and automated code capabilities across bench, modular, and USB platforms
- Choose frequency ranges from 4.5 GHz up to 53 GHz
- Extend the number of test ports
- Share the compact USB VNA easily between your test locations
- Receive frequency and software upgrades at any time
Dramatically reduce the size of your test with USB VNAs
- Easily share the compact vector network analyzer (VNA) between your test locations
- Obtain consistent measurement results with the same calibration and measurement science as the trusted Keysight VNAs (PNA, ENA, PXI VNA)
- Reduce switching cost between USB VNA models with the same intuitive GUI
-
Benchtop Performance in a Compact, USB Form – Keysight USB Vector Network Analyzers
Compare Products
Need More? Unlock Measurement Insights
Software for this Series
Network Analyzer Software
- PNA Network analyzer software tools for investigating, characterizing & troubleshooting designs
- Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
- For Keysight PNA, ENA and USB network analyzers
Accessories for this Series
Network Analyzer Accessories
- Calibration kits
- Verification kits
- Multiport test sets
- Probes and cables
-
And more
Mechanical and Electronic Calibration Kits
- Connector-specific calibration standards that measure the known devices of the system
- Simple one-connection operation
- Excellent accuracy without sacrificing time to calibrate
Mechanical Verification Kits
- Provides simple & complete set of devices to check integrity of the calibration
- Includes passive components with traceable data for traceability of measurements
- Works with the built-in system verification program on PNA/PNA-X family of VNA’s
* Prices for: United Kingdom. Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.