Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Keysight Streamline Series USB Vector Network Analyzers

Get a compact form of USB VNA with zero compromise in functionality
  • Get consistent technology, user interface, and automated code capabilities across bench, modular, and USB platforms
  • Choose frequency ranges from 4.5 GHz up to 53 GHz
  • Extend the number of test ports
  • Share the compact USB VNA easily between your test locations
  • Receive frequency and software upgrades at any time

US$ 10,590 Starting Price*

Dramatically reduce the size of your test with USB VNAs

  • Easily share the compact vector network analyzer (VNA) between your test locations
  • Obtain consistent measurement results with the same calibration and measurement science as the trusted Keysight VNAs (PNA, ENA, PXI VNA)
  • Reduce switching cost between USB VNA models with the same intuitive GUI

Compare Products

Product Maximum Frequency Dynamic Range Trace Noise Number of Built-In Ports Best Speed at 201 Point, 1 Sweep Typical Price*
P5000A Keysight Streamline USB Vector Network Analyzer, 4.5 GHz
4.5 GHz 140 dB 0.0015 dBrms 2 ports 24 ms US$ 27,266
P5001A Keysight Streamline USB Vector Network Analyzer, 6.5 GHz
6.5 GHz 140 dB 0.0015 dBrms 2 ports 24 ms US$ 31,692
P5002A Keysight Streamline USB Vector Network Analyzer, 9 GHz
9 GHz 140 dB 0.0015 dBrms 2 ports 24 ms US$ 36,291
P5003A Keysight Streamline USB Vector Network Analyzer, 14 GHz
14 GHz 140 dB 0.0015 dBrms 2 ports 24 ms US$ 50,515
P5004A Keysight Streamline USB Vector Network Analyzer, 20 GHz
20 GHz 140 dB 0.0015 dBrms 2 ports 24 ms US$ 59,707
P5005A Keysight Streamline USB Vector Network Analyzer, 26.5 GHz
26.5 GHz 140 dB 0.0015 dBrms 2 ports 24 ms
P5006A Keysight Streamline USB Vector Network Analyzer, 32 GHz
32 GHz 140 dB 0.0015 dBrms 2 ports 24 ms
P5007A Keysight Streamline USB Vector Network Analyzer, 44 GHz
44 GHz 140 dB 0.0015 dBrms 2 ports 24 ms
P5008A Keysight Streamline USB Vector Network Analyzer, 53 GHz
53 GHz 140 dB 0.0015 dBrms 2 ports 24 ms
P5020A Keysight Streamline USB Vector Network Analyzer, 4.5 GHz
4.5 GHz 140 dB 0.0015 dBrms 4 or 6 ports (2nd source (optional) on 4-ports) 24 ms
P5021A Keysight Streamline USB Vector Network Analyzer, 6.5 GHz
6.5 GHz 140 dB 0.0015 dBrms 4 or 6 ports (2nd source (optional) on 4-ports) 24 ms
P5022A Keysight Streamline USB Vector Network Analyzer, 9 GHz
9 GHz 140 dB 0.0015 dBrms 4 or 6 ports (2nd source (optional) on 4-ports) 24 ms
P5023A Keysight Streamline USB Vector Network Analyzer, 14 GHz
14 GHz 140 dB 0.0015 dBrms 4 or 6 ports (2nd source (optional) on 4-ports) 24 ms
P5024A Keysight Streamline USB Vector Network Analyzer, 20 GHz
20 GHz 140 dB 0.0015 dBrms 4 or 6 ports (2nd source (optional) on 4-ports) 24 ms
P5025A Keysight Streamline USB Vector Network Analyzer, 26.5 GHz
26.5 GHz 140 dB 0.0015 dBrms 4 ports (2nd source (optional)) 24 ms
P5026A Keysight Streamline USB Vector Network Analyzer, 32 GHz
32 GHz 140 dB 0.0015 dBrms 4 ports (2nd source (optional)) 24 ms
P5027A Keysight Streamline USB Vector Network Analyzer, 44 GHz
44 GHz 140 dB 0.0015 dBrms 4 ports (2nd source (optional)) 24 ms
P5028A Keysight Streamline USB Vector Network Analyzer, 53 GHz
53 GHz 140 dB 0.0015 dBrms 4 ports (2nd source (optional)) 24 ms
P9370A Keysight Streamline USB Vector Network Analyzer, 4.5 GHz
4.5 GHz 115 dB 0.003 dBrms 2 ports 14 ms US$ 10,590
P9371A Keysight Streamline USB Vector Network Analyzer, 6.5 GHz
6.5 GHz 115 dB 0.003 dBrms 2 ports 14 ms US$ 12,695
P9372A Keysight Streamline USB Vector Network Analyzer, 9 GHz
9 GHz 115 dB 0.003 dBrms 2 ports 14 ms US$ 13,605
P9373A Keysight Streamline Series USB Vector Network Analyzer ,14 GHz
14 GHz 115 dB 0.003 dBrms 2 ports 14 ms US$ 17,791
P9374A Keysight Streamline USB Vector Network Analyzer, 20 GHz
20 GHz 115 dB 0.003 dBrms 2 ports 14 ms US$ 24,070
P9375A Keysight Streamline USB Vector Network Analyzer, 26.5 GHz
26.5 GHz 115 dB 0.003 dBrms 2 ports 14 ms US$ 34,535

Software for this Series

 Network Analyzer Software
Network Analyzer Software
  • PNA Network analyzer software tools for investigating, characterizing & troubleshooting designs
  • Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
  • For Keysight PNA, ENA and USB network analyzers

Accessories for this Series

 Network Analyzer Accessories
Network Analyzer Accessories
  • Calibration kits
  • Verification kits
  • Multiport test sets
  • Probes and cables
  • And more
     
 Mechanical and Electronic Calibration Kits
Mechanical and Electronic Calibration Kits
  • Connector-specific calibration standards that measure the known devices of the system
  • Simple one-connection operation
  • Excellent accuracy without sacrificing time to calibrate
 Mechanical Verification Kits
Mechanical Verification Kits
  • Provides simple & complete set of devices to check integrity of the calibration
  • Includes passive components with traceable data for traceability of measurements
  • Works with the built-in system verification program on PNA/PNA-X family of VNA’s

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.